F3S-TGR-NMPC-21-05
Non-contact door switch, coded, miniature plasticd, 2NC+1NO, 5m cable
Specifications
Door switch type | Non-contact, Hall coded |
Guard-lock | |
Coding | Basic |
Material housing | Polyester |
Ambient temperature (operating) | -25-80 °C |
Door contacts NC | 2 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Cable |
Cable length | 5 m |
Cable exit direction | Left |
Degree of protection (IP) | IP69K |
Output type | Transistor |
Shape | Rectangular miniature |
Overall length | 41 mm |
Height of sensor | 13 mm |
Width of sensor | 26 mm |
Switch without actuator |