F3S-TGR-NMHR-21-10
Non-contact door switch, reed, miniature stainless steel hygienic design, 2NC+1NO, 10m cable
Specifications
Door switch type | Non-contact, Reed |
Guard-lock | |
Coding | Uncoded |
Material housing | Stainless steel, hygienic |
Ambient temperature (operating) | -25-105 °C |
Door contacts NC | 2 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Cable |
Cable length | 10 m |
Cable exit direction | Left |
Degree of protection (IP) | IP69K |
Output type | Reed contact |
Shape | Rectangular miniature |
Overall length | 45 mm |
Height of sensor | 13 mm |
Width of sensor | 26 mm |
Switch without actuator |