F3S-TGR-NBMX-21-05
Non-contact door switch, ex zone, reed, barrel stainless steel M30, 2NC+1NO, 5m cable
Specifications
Door switch type | Non-contact, Reed |
Shape | Cylindrical |
Guard-lock | |
Coding | Uncoded |
Material housing | Stainless steel |
Ambient temperature (operating) | -20-80 °C |
Door contacts NC | 2 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Cable |
Cable length | 5 m |
Cable exit direction | Left |
Degree of protection (IP) | IP67 |
Output type | Reed contact |
Overall length | 88 mm |
Height of sensor | 30 mm |
Width of sensor | 30 mm |
Switch without actuator |