EE-SX673R
Photo micro sensor, slot type, Close-mounting, L-ON/D-ON selectable, PNP, connector
Specifications
Shape | Close-mounting |
Sensing method | Through-beam with slot |
Sensing distance | 5 mm |
Setting method | Fixed |
Connection method | System connector |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.17 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 13.4 mm |
Product Height (unpacked) | 26 mm |
Product Depth (unpacked) | 12.8 mm |
Type of light | Infrared light |
Supply voltage DC | 5-24 V |