E3S-DBN22
Photoelectric sensor, rectangular shape, red LED, transparent object detection, narrow beam, SmartTeach, 0.7 m, NPN, antivalent output, M12 connector
Specifications
Shape | Cuboid |
Sensing method | Retro-reflective |
Sensing distance | 500 mm |
Sensing distance (min.) | 0 mm |
Setting method | Teach-In |
Connection method | Connector M12 |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | ABS |
Thread size | Other |
Product Width (unpacked) | 15.8 mm |
Product Height (unpacked) | 48.5 mm |
Product Depth (unpacked) | 40.5 mm |
Type of light | Polarized red light |
Power supply voltage | 10-30 V |
Features | M.S.R., Narrow beam, Smart teach, Transparent detection |
Degree of protection (IP) | IP67/IP69K |