E2EW-X2B312-M1TJ 0.3M
Proximity sensor, inductive, full metal stainless steel 303 M12, shielded, 2 mm, DC, 3-wire, PNP NO+NC, M12 pigtail Smartclick connector, 0.3 m
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | PNP |
Operation mode | NO + NC |
Connection method | M12 pigtail Smartclick connector |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 0.3 m |
Overall length | 41.9 mm |
Thread length | 30.4 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |