E2EW-X20B3T30-M1
Proximity sensor, inductive, full metal stainless steel 303, M30, shielded, 20 mm, DC, 3-wire, PNP NO+NC, IO-Link COM3, M12 connector
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 20 mm |
Output type | IO-Link, PNP |
Operation mode | NO + NC |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
IO-Link baud rate | COM3 (230.4 kbps) |
Overall length | 54.4 mm |
Thread length | 28 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |