E2E-X18MC130-M1TJ 0.3M
Proximity sensor, inductive, nickel-brass, short body, M30, unshielded, 18 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
Specifications
Size | M30 |
Mounting type | Non-flush |
Sensing distance | 18 mm |
Overall length of sensor | 60.3 mm |
Thread length | 30 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | M12 pigtail Smartclick connector |
Cable specifications | PVC (oil-resistant) |
Cable length | 0.3 m |
IO-Link function | |
IO-Link baud rate | N/A |
Degree of protection (IP) | IP67/IP67G/IP69K |