E2E-S05S12-WC-C1 2M
Proximity sensor, inductive, M5, shielded, 1.2 mm, DC, 3-wire, NPN NO, 2 m cable
Specifications
Size | M5 |
Mounting type | Flush |
Sensing distance | 1.2 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
Overall length | 25 mm |
Thread length | 14 mm |