E2A-S08LS01-M1-B1
Proximity sensor, inductive, stainless steel, long body, M8, shielded, 1 mm, DC, PNP NO, 3-wire, M12 plag-in connector
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 1 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 65 mm |
Thread length | 49 mm |
Degree of protection (IP) | IP67/IP69K |