E2A-S08KS02-WP-C2 2M
Proximity sensor, inductive, stainless steel, short body, M8, shielded, 2mm, DC, 3-wire, NPN-NC, 2m prewired
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | NPN |
Operation mode | NC |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 40 mm |
Thread length | 27 mm |
Degree of protection (IP) | IP67/IP69K |