E2A-S08KS02-M1-B1
Proximity sensor, inductive, stainless steel, short body, M8, shielded, 2mm, DC, 3-wire, PNP-NO, M12 connector
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 43 mm |
Thread length | 27 mm |
Degree of protection (IP) | IP67/IP69K |