D4SL-N4GFG-D
Guard lock safety-door switch, D4SL-N, M20, 3NC + 1NC/1NO, head: resin, 24VDC solenoid lock/mechanical release, LED indicator
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Plastic |
Material head | Resin |
Ambient temperature (operating) | -10-55 °C |
Holding force | 1300 N |
Direction of operation | Adjustable |
Door contacts NC | 3 |
Door contacts NO | 0 |
Lock monitor contacts NC | 1 |
Lock monitor contacts NO | 1 |
Lock/Release key type | Standard key |
Lock/Release key position | Front + Back |
Lock/Release key material | Metal |
Solenoid voltage | 24 V |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | M20 |
Number of conduits | 1 |
Shape | Cuboid |
Overall length | 179.9 mm |
Height of sensor | 39 mm |
Width of sensor | 39 mm |
Switch without actuator | |
Lock/Release logic | Power to lock (Solenoid lock) |