D4NH-1AAS
Safety door-hinge switch, Shaft Actuator, PG 13.5 Conduit, 1NC/1NO (slow-action)
Specifications
Door switch type | Hinge-operated |
Material housing | Plastic |
Material head | Plastic |
Actuator type | Shaft |
Door contacts NC | 1 |
Door contacts NO | 1 |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | PG13.5 |
Number of conduits | 1 |
Switch action | Slow action |
Shape | Cuboid |
Overall length | 82.5 mm |
Height of sensor | 30 mm |
Width of sensor | 31 mm |