D4GS-N4R
Safety door switch, IP67, 3NC (slow-action), horizontal key insertion, 1m cable
Specifications
Door switch type | Key-operated |
Guard-lock | |
Ambient temperature (operating) | -30-70 °C |
Direction of operation | Horizontal |
Door contacts NC | 3 |
Door contacts NO | 0 |
LED indicator | |
Connection method | Cable |
Cable length | 1 m |
Degree of protection (IP) | IP67 |
Conduit size | N/A |
Number of conduits | 0 |
Switch action | Slow action |
Shape | Cuboid |
Overall length | 85 mm |
Height of sensor | 17 mm |
Width of sensor | 30 mm |
Switch without actuator |