CP1E-N14DT-D
PLC, 24 VDC supply, 8 x 24 VDC inputs, 6 x NPN outputs 0.3 A, 8K steps program + 8K words data memory, RS-232C port
This product has been discontinued; production has ended on 2022-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Supply voltage type | DC |
Number of digital inputs | 8 |
Input type | PNP/NPN |
Number of digital outputs | 6 |
Output type | NPN |
Program capacity | 8 K steps |
Data memory capacity | 8 K words |
Logic execution time | 1.19 µs |
Communication port(s) | Serial RS-232C, USB |
Number of Ethernet ports | 0 |
Number of USB ports | 1 |
Number of RS-232 ports | 1 |
Number of RS-485 ports | 0 |
Communication option(s) | None |
Max. encoder input frequency | 100 kHz |
Max. number of PTP axes | 2 |
Max. pulse output frequency | 100 kHz |
Function Block programming | |
Battery-free memory backup | |
Real-time clock | |
Analogue option boards | |
Max. number of analogue I/O channels | 0 |
Max. number of local I/O points | 14 |
Max. number of expansion units | 0 |
Built-in auxiliary 24 VDC output | 0 mA |
Operating temperature range | 0-55 °C |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 86 mm |
Product Depth (unpacked) | 85 mm |
Product Weight (unpacked) | 360 g |
Accessories
CP1W-BAT01 | Battery for the CP1 PLC |
|
|
CP1W-CN221 | USB Programming cable, A-type male to B-type male, 1.8 m |
|
|
CXONE-LT01-EV4 | CX-One Lite v4.x software, for Windows 2000/XP/Vista, single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform |
|