Industrial Automation
Industrial Automation | Europe
Country
3 Phase Control
Type
Sensing range
Supply voltage type -1
Supply voltage type -2
Control output
LED operation indicator
K8AB-PH1 K8AB-PM K8AB-PA K8AB-PW
3-phase-sequence, phase-loss relay 3-phase voltage, phase-sequence, phase-loss relay 3-phase assymetry, phase-sequence, phase-loss relay 3-phase voltage relay
Same as supply voltage Same as supply voltage Same as supply voltage Same as supply voltage
200 to 500 VAC 3-wire: 200 to 240 VAC, 4-wire 115 to 138 VAC 3-wire: 200 to 240 VAC, 4-wire 115 to 138 VAC 3-wire: 200 to 240 VAC, 4-wire 115 to 138 VAC
- 3-wire: 380 to 480 VAC, 4-wire 220 to 277 VAC 3-wire: 380 to 480 VAC, 4-wire 220 to 277 VAC 3-wire: 380 to 480 VAC, 4-wire 220 to 277 VAC
Relay (1 SPDT) Relay (2 SPDT) Relay (1 SPDT) Relay (2 SPDT)
Yes Yes Yes Yes