Industrial Automation
Industrial Automation | Europe
Country
Linear Servo Motors
Type
Rated Force Range
Peak Force Range
Maximum Speed
Design type
Magnetic attraction
Drives Applicable
SGLGW Accurax GW Accurax FW SGLFW Accurax Linear Axis SGLTW
Ironless GW Linear motor construction results in zero attraction force Ironless linear motor Iron-core Linear motor Iron-core Linear motor, making the difference Linear motor axis Iron-core TW linear motor with Magnetic Attraction Cancellation
13.5 N to 325 N 26.5 N to 348 N 48 N to 760 N 25 N to 2250 N 48 N to 760 N 300 N to 2000 N
40 N to 1300 N 100 N to 2100 N 105 N to 2000 N 86 N to 5400 N 105 N to 2000 N 600 N to 7500 N
5 m/sec 16 m/sec 10 m/sec 5 m/sec 5 m/sec 5 m/sec
Coreless coil Coreless coil Iron-core coil Iron-core coil Iron-core coil Iron-core coil
zero zero 300 N to 4440 N 314 N to 14600 N 300 N to 4440 N zero
Sigma-II and XtraDrive Accurax-G5 Linear Servo Drives Accurax-G5 Linear Servo Drives Sigma-II and XtraDrive Accurax-G5 Linear Servo Drives Sigma-II and XtraDrive