Industrial Automation
Industrial Automation | Europe
Country

NC Pulse train output

NC Pulse train output

Point-to-point positioning controller with pulse train output

The NC motion controllers support positioning control via pulse-train outputs. Positioning is performed using trapezoidal or S-curve acceleration and deceleration. Ideal for controlling simple positioning in stepper motors and servos with pulse-train input.

  • Position control units with 1, 2 or 4 axes
  • Positioning can done by direct ladder commands
  • Position and speed control
  • Linear interpolation
  • Interrupt feeding function
  • Positioning of up to 500 points per axis done from memory
  • S-curve acceleration/deceleration, origin search, backlash compensation, and other features are also supported
  • Programming languages: ladder, function blocks