Industrial Automation
Industrial Automation | Europe
Country
Modular PLC Series
Maximum I/O capacity
Execution time (bit instructions)
Program memory
Data memory
Special functions
Communications
CJ1M CJ1G-P CJ2M CJ2H
640 1280 2560 2560
0.10 μs 0.04 μs 0.04 μs 0.016 μs
5 to 20K steps 10 to 60K steps 5 to 60K steps 50 to 400K steps
32K words 128K words 64 to 160K words 160 to 832K words
Compact size, Built-in ethernet, Built-in pulse I/O Loop-control CPU unit, Built-in gradient algorithm, Large program capacity USB port standard, Built-in EtherNet/IP port, High-speed I/O units, Option board plug-in, Structures and arrays, Tag data links, Large program capacity, Function Block memory USB port standard, Built-in EtherNet/IP port, High-speed I/O units, Structures and arrays, Tag data links, Synchronous I/O, Extra Large program capacity
Ethernet, EtherNet/IP, Controller Link, DeviceNet, PROFIBUS-DP, PROFINET, ModBus, CompoNet, CompoBus/S, CAN (freely configurable) Ethernet, EtherNet/IP, Controller Link, DeviceNet, PROFIBUS-DP, PROFINET, ModBus, CompoNet, CompoBus/S, CAN (freely configurable) Ethernet, EtherNet/IP, Controller Link, DeviceNet, PROFIBUS-DP, PROFINET, ModBus, CompoNet, CompoBus/S, CAN (freely configurable) Ethernet, EtherNet/IP, Controller Link, DeviceNet, PROFIBUS-DP, PROFINET, ModBus, CompoNet, CompoBus/S, CAN (freely configurable)