The production of this product is planned to end on 2025-03-31.
Specifications
Program capacity | 150 K steps |
Data memory capacity | 352 K words |
Logic execution time | 0.016 µs |
Max. number of expansion units | 40 |
Max. number of local I/O points | 2560 |
Number of built-in digital I/Os | 0 |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 79.8 mm |
Product Depth (unpacked) | 74.5 mm |
Product Weight (unpacked) | 280 g |
Accessories
CJ1W-CIF11 | RS-485 adaptor, 2 or 4 wire, connects directly to RS-232C 9-pin port for serial PLC link, screw terminals on RS-485 side |
|
|
CJ1W-IC101 |
|
||
CJ1W-II101 | Expansion I/O interface unit, connects to left hand side of expansion I/O rack, up to 3 expansion racks |
|
|
CJ1W-PA202 | Power supply unit, 100-240 VAC, output capacity: 14 W |
|
|
CJ1W-PA205R | Power supply unit, 100-240 VAC, output capacity: 25 W, with RUN output |
|
|
CJ1W-PD022 | Power supply unit, 24 VDC, output capacity: 19.6 W |
|
|
CJ1W-PD025 | Power supply unit, 24 VDC, output capacity: 25 W |
|
|
CP1W-CN221 |
|
||
CS1W-CIF31 | Cable, PC USB to RS-232C converter cable, for Windows 98/ME/2000/XP, drivers included on CD-ROM, an Omron programming cable is also required |
|
|
CS1W-CN223 | I/O expansion rack connecting cable for NJ/CJ/CS-series, 2 m |
|
|
CS1W-CN713 | I/O expansion rack connecting cable for NJ/CJ/CS-series, 70 cm |
|
|
CXONE-AL01-EV4 |
|
||
HMC-EF183 | Flash memory card, 128MB |
|
|
W4S1-05D | 5-port enhanced Ethernet switch |
|
|
XW2Z-200S-V | Cable, RS-232C, for programming PLC or HMI 9-pin port from PC 9-pin port, 2 m |
|
|
XW2Z-200T | Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m |
|