Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S8VK Power Supplies | Special Offer

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Empowering the Digital Spine of Manufacturing Systems

Advanced power supply design in control cabinets fuels digitalization, enabling real-time surveillance and proactive upkeep, and enhancing value for panel builders. This ensures peak machine performance and prevents expensive downtime through intelligent fault detection. In today's interconnected systems, components must deliver high efficiency, compact size, reliability, and longevity.

  • Redefining space efficiency for advanced equipment

    Compact power supplies, that save space and support customers' increasingly sophisticated equipment.

  • Integration with Smart Monitoring Systems

    The S8VK-X model is equipped with intelligent functions like real-time monitoring and predictive maintenance via communication protocols such as EtherNet/IP and Modbus TCP.

  • Support for Predictive Maintenance

    The intelligent models in the S8VK series provide pre-failure alarms, enabling maintenance teams to predict and address issues before they cause disruptions.

  • Resistant in tough environments

    S8VK power supplies are designed for use in tough environments, from cold regions to the tropics, and even at high altitudes.

  • Effortless and fast installation

    Push-in plus terminals simplify and speed up the wiring proces.

OMRON's S8VK power supplies combine compact design with exceptional performance in demanding conditions for maximum system and machine availability. High-quality components ensure a long-life expectancy of at least 10 years.

Ruediger Klaeger

Product Manager OMRON

  • Terminal
  • Mounting
s8vk-c prod

S8VK-C

S8VK-C: Precision-Powered at an Affordable Rate

This collection is specifically engineered for those seeking reliability without the hefty price tag. Spanning a power range from 60 W to 480 W, the S8VK-C Lite family is the go-to solution for cost-conscious applications demanding uncompromised power delivery.

  • Terminal Terminal: Screw
  • Mounting DIN-rail mounting
Learn more about S8VK-C
s8vk-g12024 prod

S8VK-G

S8VK-G: Great reliability and easy operation 

The S8VK-G series provides a diverse selection of sizes and product configurations, catering to a broad spectrum of applications, ranging from 15W to 480W.

  • Terminal Terminal: Screw
  • Mounting DIN-rail mounting
Learn more about S8VK-G
  • Terminal
  • Mounting
s8vk s group image 400x400 prod

S8VK-S

S8VK-S: Compact size, perfect for minimizing control panels 

Introducing the Switch Mode Power Supply S8VK-S series. Designed impeccably to fit seamlessly into small control panels, it boasts coated PCBs for enhanced environmental resistance and thoughtfully designed connections for effortless wiring.

  • Terminal Terminals: Push-in plus
  • Mounting DIN-rail mounting
x S8VK-S
s8vk-x group prod

S8VK-X

S8VK-X: Compatible connection to IoT

The S8KV-X is a versatile power supply compatible with EtherNet/IP and Modbus TCP, enhancing system availability through IoT connectivity. It provides network management of parameters and real-time status checks via an on-site monitor. With a broad operating temperature range (-40 to 70°C) and Power Boost function, it ensures reliable performance in various environments.

  • Terminal Terminal: Screw
  • Mounting DIN-rail mounting
x S8VK-X

Datasheets and Brochures

Recognized Global Innovator 2022
Rated high, particularly for technical distinctiveness.

OMRON has been selected as one of the Top 100 Global Innovators 2022 for the sixth consecutive year having exemplified above-the-bar excellence in innovation.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.