K8AK-TS/PT
Slim-line relays monitor three-phase motor temperature, phase sequence and phase loss.
K8AK-TS relays monitor the temperature of the motor's thermal protection. K8AK-PT monitors temperature, phase sequence and phase loss for 3-phase, 3-wire motors in one unit.
- Specially designed for internal motor monitoring: no setting required
- Test/Reset button for confirmation of output operation
- Reset operation: automatic or manual
- Robust operating temperature: -20 to 60 ⁰C
Specifications & ordering info
Product | Application | Functions | Installation type | Terminal | Size | Temperature input type | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Motor condition | DIN Rail | Screw | 22.5 mm | Thermistor | 100-240 V | Relay | SPDT | Black | K8AK-PT1 100-240VAC |
|
||
|
Motor condition | Temperature | DIN Rail | Screw | 22.5 mm | Thermistor | 100-240 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, temperature monitoring, 100 to 240 VAC, one SPDT |
|
|
|
Motor condition | Temperature | DIN Rail | Screw | 22.5 mm | Thermistor | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Monitoring relay 22.5mm wide, temperature monitoring, 24 VAC/VDC, one SPDT |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me K8AK-TS/PT
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K8AK-TS/PT
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
- 22.5 mm (w) body
- External Test/reset button
- Selectable reset feature