Specifications
Type | Feed through terminal |
Type of electrical connection 1 | Spring clamp connection |
Nominal cross section | 4 mm² |
Number of levels | 1 |
Number of clamp position per level | 2 |
Color | Blue |
Insulating material | Polyamide |
Inflammability class of insulation material according to UL94 | V0 |
Pack size | 50 pc |
Product Weight (unpacked) | 8.4 g |