Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3S-DBP31T

Photoelectric sensor, rectangular shape, red LED, transparent object detection, multi-turn trimmer, 4.5 m PNP, antivalent output, Pigtail connector M12

Specifications

Shape Cuboid
Sensing method Retro-reflective
Sensing distance 3500 mm
Sensing distance (min.) 0 mm
Setting method Manual adjustment
Connection method M12 pigtail Smartclick connector
Cable length 0.3 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 0.5 ms
Material housing ABS
Thread size Other
Product Width (unpacked) 15.8 mm
Product Height (unpacked) 48.5 mm
Product Depth (unpacked) 40.5 mm
Type of light Polarized red light
Power supply voltage 10-30 V
Features M.S.R., Transparent detection
Degree of protection (IP) IP67/IP69K

Accessories

E39-R1S Accessory photoeletric sensor, reflector, 40 x 60 x 7.5 mm, ABS & Acryllic
E39-R8
E39-RP1 Reflector, polarizing, to use with E3ZM-B, 44mm x 64mm

Downloads