E2E-X9C1L12 2M
Proximity sensor, inductive, nickel-brass, long body, M12, shielded, 9 mm, DC, 3-wire, NPN NO, 2 m cable
Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 9 mm |
Overall length of sensor | 69.1 mm |
Thread length | 54 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
Degree of protection (IP) | IP67/IP67G/IP69K |