E2E-X8MC112 5M
Proximity sensor, inductive, nickel-brass, short body, M12, unshielded, 8 mm, DC, 3-wire, NPN NO, 5 m cable
Specifications
Size | M12 |
Mounting type | Non-flush |
Sensing distance | 8 mm |
Overall length of sensor | 47.1 mm |
Thread length | 26 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 5 m |
IO-Link function | |
Degree of protection (IP) | IP67/IP67G/IP69K |