E2E-X2B28-M1
Proximity sensor, inductive, short SUS body M8, shielded, 2 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Overall length of sensor | 43 mm |
Thread length | 22 mm |
Material housing | Stainless steel |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |