E2E-X12B218-M1TJ 0.3M
Proximity sensor, inductive, nickel-brass, short body, M18, shielded, 12 mm, DC, 3-wire, PNP NC, M12 pigtail Smartclick connector, 0.3 m
Specifications
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 12 mm |
Overall length of sensor | 55.3 mm |
Thread length | 33 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | M12 pigtail Smartclick connector |
Cable specifications | PVC (oil-resistant) |
Cable length | 0.3 m |
IO-Link function | |
Degree of protection (IP) | IP67/IP67G/IP69K |