Specifications
Door switch type | RFID magnetic |
Guard-lock | |
Coding | Basic |
Material housing | Stainless steel |
Ambient temperature (operating) | -25-40 °C |
Holding force | 600 N |
Door contacts NC | 2 |
Door contacts NO | 0 |
Lock monitor contacts NC | 0 |
Lock monitor contacts NO | 1 |
Lock/Release key type | N/A |
Solenoid voltage | 24 V |
LED indicator | |
Connection method | M12 pigtail connector |
Cable length | 0.25 m |
Degree of protection (IP) | IP67 |
Overall length of sensor | 96 mm |
Height of sensor | 37 mm |
Width of sensor | 64 mm |
Switch without actuator | |
Lock/Release logic | Power to lock (Solenoid lock) |