Specifications
Supply voltage type | DC |
Number of digital inputs | 6 |
Input type | PNP/NPN |
Number of digital outputs | 4 |
Output type | NPN |
Program capacity | 2 K steps |
Data memory capacity | 2 K words |
Logic execution time | 1.19 µs |
Communication port(s) | USB |
Number of Ethernet ports | 0 |
Number of USB ports | 1 |
Number of RS-232 ports | 0 |
Number of RS-485 ports | 0 |
Communication option(s) | None |
Max. encoder input frequency | 10 kHz |
Max. number of PTP axes | 0 |
Max. pulse output frequency | 0 kHz |
Function Block programming | |
Battery-free memory backup | |
Real-time clock | |
Analogue option boards | |
Max. number of analogue I/O channels | 0 |
Max. number of local I/O points | 10 |
Max. number of expansion units | 0 |
Built-in auxiliary 24 VDC output | 0 mA |
Operating temperature range | 0-55 °C |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 66 mm |
Product Depth (unpacked) | 85 mm |
Product Weight (unpacked) | 300 g |
Accessories
CP1W-CN221 |
|
||
CXONE-LT01-EV4 |
|