Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

17213-26004

Quattro 650H, Add-On, 6 kg payload, 1300mm diameter reach, P34, 185º rotation, 4 axis, 500mm Zaxis, IP20 Base, IP67 Tooling, ePLC

Specifications

Robot type Parallel
Robot controller EX Controller
Degree of protection (IP) IP20
Cleanroom class None
Payload 6 kg
Reach 650 mm
Z-Stroke 500 mm
Rotation -/+ 185 °
Platform type P34
Cycle time 0.3 s
Moment of inertia 47 kg·cm²
Repeatability 0.1 mm
Degrees of freedom 4
Number of joints 4
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
Vision
PackXpert
I/O-Blox
Number of I/O-Blox 4

Accessories

03695-000 Cable, XIO Termination Block to XIO Connector on Robot
04677-030 IO Blox extension cable, 3.0 m (connects IO Blox to robot)
04679-003 IO Blox extension cable, 0.3 m (connects IO Blox to IO Blox)
04679-030 IO Blox extension cable, 3.0 m (connects IO Blox to IO Blox)
09439-001 Adept TR-1 Conveyor Encoder IP65
09443-000 Cable, Belt Encoder to M12 Female, Y-Adapter, 2-Encoder Support, 3 m
09446-050 Encoder Extension Cable, M12 Male to M12 Female, 8-pin, 5 m
13463-000 XBELTIO Cable
90356-30100 IO Blox 8/IP-8/OP to (expansion - connects to previous IO Blox)
90356-30200 IO Blox 8/IP-8/OP (1st IO Blox - connects to robot)
90356-40100 XIO Termination Block, 12/IP-8/OP

Services

ROBOT 6MTH WRTY EXT LB QUATTRO After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Quattro Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP QUATTRO After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Quattro Robot (Warranty extension package requires Basic and/or Registered warranty)
ROBOT AS HOUR FEE After Sales Robotic Services - Hourly Rate for Working Days (local office working hours)
ROBOT AS HOUR FEE OVT After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours)
ROBOT AS INHOUSE REMOTE ASSIS After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes
ROBOT MNT CONT FIXED BRONZE Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED GOLD Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED SILVER Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services
TCD21 PROG E V+ PROF In House Training Course for Robot Programming - eV+ Professional (2 days, price per person)
TCD23 PROG ACE OPERATORS In House Training Course for Robot Programming - ACE for Operators (2.0 days, price per person)

Downloads

download
ACE 4.7.3.0 Software
enZIP 1.43 GB
download
ACE V3.8.3.250 Software
enZIP 659 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Industrial Robots Datasheet
enPDF 9.41 MB
download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Panasonic BR-series button cells 2 Battery Safety Datasheet
enPDF 61 KB
download
Quattro 650H, 650HS, 800H, 800HS ePLC Getting Started Guide
enPDF 3.84 MB
download
Saft Li-SOCl2 Battery Safety Datasheet
enPDF 548 KB
download
T20 Pendant v3.0.0.10 Software
enZIP 1.05 MB
download
eV+ 2.4c10 Software
enZIP 7.63 MB