17203-45600
Hornet 565, Add-On, 8 kg payload, 565mm reach, 0º rotation, 3 axis, 425mm Zaxis, IP20, ePLC
Specifications
Robot type | Parallel |
Robot controller | EX Controller |
Degree of protection (IP) | IP20 |
Payload | 8 kg |
Reach | 565 mm |
Z-Stroke | 425 mm |
Rotation -/+ | 0 ° |
Cycle time | 0.32 s |
Repeatability | 0.1 mm |
Degrees of freedom | 3 |
Number of joints | 3 |
Suitable for pedestal/floor mounting | |
Suitable for ceiling mounting | |
Vision | |
I/O-Blox | |
Number of I/O-Blox | 4 |
Accessories
Services
ROBOT 6MTH WRTY EXT LB HORNET | After Sales Robotic Services - 6 Months Warranty Extension Package for Labor Hornet Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty) |
|
ROBOT 6MTH WRTY EXT SP HORNET | After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts Hornet Robot (Warranty extension package requires Basic and/or Registered warranty) |
|
ROBOT AS HOUR FEE | After Sales Robotic Services - Hourly Rate for Working Days (local office working hours) |
|
ROBOT AS HOUR FEE OVT | After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours) |
|
ROBOT AS INHOUSE REMOTE ASSIS | After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes |
|
ROBOT MNT CONT FIXED BRONZE | Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services |
|
ROBOT MNT CONT FIXED GOLD | Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services |
|
ROBOT MNT CONT FIXED SILVER | Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services |
|
TCD21 PROG E V+ PROF | In House Training Course for Robot Programming - eV+ Professional (2 days, price per person) |
|
TCD23 PROG ACE OPERATORS | In House Training Course for Robot Programming - ACE for Operators (2.0 days, price per person) |
|