CP2 PLC + NB series HMI promotional KIT | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to CP2 PLC + NB series HMI promotional KIT

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP2-series Compact Controller and NB-Series HMI to offer a perfect solution for compact range Machines

Power up your automation with minimal effort.

Omron released a complete renewal of Compact Controller product families to offer a complete solution in price and technology driven machine approach, that perfectly matches with application in compact range machines

The Omron CP2-series controller answers to the needs of price driven machine which gives the essential solution at a better price.

Backwards compatibility with Omron Solution based on CX-One software allows to power up your automation with minimal effort.

Improve your machine with new features of CP2 Compact Controller.

  • Improve and simplify networking and connectivity:  2 Ethernet ports for a daisy chain Ethernet wiring for Machine to Machine communication to save additional cost of Ethernet Switches. Multiple Serial connectivity lines
  • Increase robustness and reliability: Extended temperature range in operation (-20°C to +60°C) Automatic Recovery by electric interferences.
  • Increase machine efficiency: Four time faster than Omron CP1E Compact Controller.
  • Reduce programming time: Reduce programming time by use of Function Block programming and Extended library for Linear interpolated motion and communication
  • Reduce maintenance time: Battery free operation; LED indication for Inputs/outputs

Connect NB series HMI for a perfect match: extremely reliable HMI with a superior quality display and ready for remote connectivity via FTP, VPN, VNC.

Use software tools to reduce programming time:

  • Faceplates for HMI with modern and reusable pages
  • Function block library for CP2

Starter kit details

Order code: CP2E-N30+NB7 STARTER KIT

The kit includes:

  • CP2E-N30DR-D: compact controller (18x 24VDC inputs, 12x relay outputs 2A)

  • NB7W-TW01B: 7 inches HMI with ethernet connectivity

  • CP1W-MAB221 analog I/O option board

  • S8VKC-12024: Power supply 24V 120W

  • 2 Ethernet cables

Ask Omron Distributors or Omron Representatives for more details

How to start working with your starter kit?

Fill in the form at the bottom of the page to download all the tools.

NB-designer version 1.52

NB-designer version 1.52

Download available after registration via the form at the bottom of the page.

Faceplates for HMI

  • Getting started Project

  • Connect & monitor devices: inverters, PLCs, safety controllers & robots

  • Recipe page, Store data on USB key

  • Connectivity (FTP, VPN configuration)

  • Alarms and events example

  • And much more…

Download available after registration via the form at the bottom of the page.

Function block library for CP2 Compact Controller

  • Exchange Data between the CP2E CPU Units Using Built-in Ethernet Ports

  • Modbus TCP Server function

  • Modbus RTU commands using the serial port

  • PID control with autotuning using a temperature sensor unit

  • Linear interpolation using pulse outputs

Download available after registration via the form at the bottom of the page.

Want to know about CP2 Controller?

Have a look at new product selector on the Omron Web.

Related products

  • CP2E N40 prod

    CP2 Series Compact Controller

  • nb family 1 prod

    The feature-rich, cost-effective HMI

  • nx1p2 cpu unit24 prod

    Compact in size, powerful in functionality

I would like to access all promotional materials

If you are interested to be part of the campaign and like to get access to all promotional material, you can leave your details in the form below.

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Text area error notification

Text area error notification

Checkbox error notification

Thank you for your request. Here you can download the material.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download