Thermoform fill and seal
Machine description
A thermoform, fill and seal machine (TFFS) is one in which a web of thermoformable material is heated and formed with pressure/vacuum. After the form is filled it is then sealed with a top film and finally cut to produce individual packs. Machines can produce one or more lanes of packs and may incorporate equipment to handle gas before the packs are sealed.
Flexible Hygienic moulds
TFFS are also known as deep-draw packing machines. Today O.E.M’s provide easy to flush moulds made out of stainless steel to comply to the high hygiene standards that end users demand. Interchangeable moulds make these machines flexible and fast to change to another product.
Machine main function groups
- Transport System: Base-web (tray-film) unwind and transport system.
- Form Station: Creating the tray-shape from the base-web.
- Sealing Station: Sealing the film onto the tray.
- Top-web (Seal-Film) unwind & Residual film wind: Transporting the film used for sealing the tray.
- Cross and Longitudinal cutting: Separates the sealed trays from the base-web.
Your automation requirement - our complete solution
We are able to supply all the automation products for TFFS machines, including the logic and motion or hybrid controller.
We can also provide all motors, drives, position sensors, safety devices, temperature sensors and other panel components. All are easy to integrate and carry the famous Omron mark of quality and reliability.
A: Optimum temperature control for sealing
Temperature control during forming and sealing is critical. At each form and seal the mould drops in temperature and fast recovery is essential to reach high throughput.
Omron’s unique 2-PID control with built-in auto tune optimizes the system for fast disturbance response, perfect for applications like TFFS. Another benefit is fast start-up, the first product is already perfect.
B: Exact top film position detection
The E3ZM-V mark sensor provides the machine controller with the exact position information of the top film. The sensor is easy to teach and provides stable detection of differently colored or black print marks.
C: Precise chain drive positioning
Critical in this machine is the base web transport chain. It moves the base-web and, after the sealing process, the top-web all the way through the machine.
The forming and sealing puts stress on the films, so holding the exact position is paramount. When the chain stops for the forming/sealing process, the film must stay in place. Omron RX Inverters or G5 servos are able to provide this crucial ‘hold’ function.
More Automation Solutions

Packaging machine automation solutions
When you've been supplying automation solutions to packaging machine manufacturers for more than 20 years, you build quite a portfolio of different solutions and that’s exactly what we have done.