ZW | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ZW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZW

Features

Ultra-compact, Lightweight Sensor Measures Any Material

The ZW confocal fiber displacement sensor delivers stable, non-contact, in-line measurement of heights, thicknesses and other dimensions. It solves the problems of traditional laser triangulation sensors: deviation between different material and inclination tolerance. The compact sensing head has no electronic parts to eliminate problems of installation space and mutual interference, electrical/magnetic noise, temperature rise and mechanical positioning.

  • Minimum resolution:  0.01 µm
  • Ultra-compact sensing head: 24 x 24 mm; weighs only 105 g
  • High flexibility robotic cable from sensor to controller, extends 32 m
  • Mount sensing head one time: no need to re-tune for changing materials
  • Separate amplifier provides white LED light source, spectroscope and processor to convert reflected color light to distance
  • Smart Monitor ZW Software simplifies setup and data collection/analysis
Specifications & ordering info

Ordering information

Sensor heads

Type

Measuring range

Spot diameter

Static resolution

Order code1

Straight type

7±0.3 mm

18 μm dia.

0.01 µm2/0.25 μm

ZW-S07

20±1 mm

40 μm dia.

0.02 µm2/0.25 μm

ZW-S20

30±3 mm

60 μm dia.

0.06 µm2/0.25 μm

ZW-S30

40±6 mm

80 μm dia.

0.08 µm2/0.25 μm

ZW-S40

Right-angle type

7±0.3 mm

18 μm dia.

0.25 µm

ZW-SR07

20±1 mm

40 μm dia.

0.25 µm

ZW-SR20

40±6 mm

80 μm dia.

0.25 µm

ZW-SR40

Controller with EtherCAT

Power supply

Output type

Order code

24 VDC

NPN

ZW-CE10T/ZW-C103

PNP

ZW-CE15T/ZW-C151

Note: Controllers with binary outputs are also available (ZW-C10T/-C15T). Please contact your OMRON sales representative for details.

Cable

Item

Cable length

Order code

Sensor Head - Controller Extension Fiber Cable (flexible cable) (Fiber Adapter ZW-XFC provided)

2 m

ZW-XF02R

5 m

ZW-XF05R

10 m

ZW-XF10R

20 m

ZW-XF20R

30 m

ZW-XF30R

Fiber Adapter (between Sensor Head pre-wired cable and Extension Fiber Cable)

-

ZW-XFC

Parallel cable for ZW-CE1 32-pole4

2 m

ZW-XCP2E

RS-232C Cable for personal computer

2 m

ZW-XRS2

RS-232C Cable for PLC/programmable terminal

2 m

ZW-XPT2

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product name

Specifications

 

Order code

Number of licenses

Media

Sysmac Studio

Standard Edition

Ver.1. ☐☐ 5

The Sysmac Studio provides an integrated development environment to set up, program, debug, and maintain NJ-series controllers and other machine automation controllers, as well as EtherCAT slaves.

 

Sysmac Studio runs on the following OS.

Windows XP (Service Pack 3 or higher, 32-bit version)/Vista (32-bit version)/
7 (32-bit/64-bit version)

 

This software provides functions of the Measurement Sensor Edition. Refer to Sysmac Catalog (P072) for details such as supported models and functions.

-

(Media only)

DVD

SYSMAC-SE200D

1 license6

-

SYSMAC-SE201L

Sysmac Studio

Measurement Sensor Edition

Ver.1. ☐☐ 7

Sysmac Studio Measurement Sensor Edition is a limited license that provides selected functions required for ZW-series Displacement Sensor settings.

Because this product is a license only, you need the Sysmac Standard Edition DVD media to install it.

1 license

-

SYSMAC-ME001L

3 licenses

-

SYSMAC-ME003L

Setting software

Item

Order code

Smart Monitor ZW

ZW-SW101

Accessories

Item

Order code

Fiber Connector Cleaner

ZW-XCL

Recommended EtherCAT communications cables

Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT.

Cable with connectors

Item

Recommended manufacturer

Cable length (m)8

Order code

Standard type

Cable with connectors on both ends (RJ45/RJ45)

Wire gauge and number of pairs:

AWG27, 4-pair Cable

Cable Sheath material: LSZH9

Cable color: Yellow 10

OMRON

0.3

XS6W-6LSZH8SS30CM-Y

0.5

XS6W-6LSZH8SS50CM-Y

1

XS6W-6LSZH8SS100CM-Y

2

XS6W-6LSZH8SS200CM-Y

3

XS6W-6LSZH8SS300CM-Y

5

XS6W-6LSZH8SS500CM-Y

Rugged type

Cable with connectors on both ends (RJ45/RJ45)

Wire gauge and number of pairs:

AWG22, 2-pair cable

OMRON

0.3

XS5W-T421-AMD-K

0.5

XS5W-T421-BMD-K

1

XS5W-T421-CMD-K

2

XS5W-T421-DMD-K

5

XS5W-T421-GMD-K

10

XS5W-T421-JMD-K

Rugged type

Cable with connectors on both ends (M12 Straight/RJ45)

Wire gauge and number of pairs:

AWG22, 2-pair cable

OMRON

0.3

XS5W-T421-AMC-K

0.5

XS5W-T421-BMC-K

1

XS5W-T421-CMC-K

2

XS5W-T421-DMC-K

5

XS5W-T421-GMC-K

10

XS5W-T421-JMC-K

Rugged type

Cable with connectors on both ends (M12 Right-angle/RJ45)

Wire gauge and number of pairs:

AWG22, 2-pair cable

OMRON

0.3

XS5W-T422-AMC-K

0.5

XS5W-T422-BMC-K

1

XS5W-T422-CMC-K

2

XS5W-T422-DMC-K

5

XS5W-T422-GMC-K

10

XS5W-T422-JMC-K

Note: For details, refer to Cat.No.G019.

Cables/connectors

Wire gauge and number of pairs: AWG24, 4-pair cable

Item

Recommended manufacturer

Order code

Cables

Hitachi Cable, Ltd.

NETSTAR-C5E SAB 0.5 × 4P11

Kuramo Electric Co.

KETH-SB1

SWCC Showa Cable Systems Co.

FAE-50041

RJ45 connectors

Panduit Corporation

MPS588-C1

Wire gauge and number of pairs: AWG22, 2-pair cable

Item

Recommended manufacturer

Order code

Cables

Kuramo Electric Co.

KETH-PSB-OMR12

Nihon Electric Wire&Cable Co.,Ltd.

PNET/B1

RJ45 Assembly connector

OMRON

XS6G-T421-11

Note: Connect both ends of cable shielded wires to the connector hoods.

Industrial switching hubs for Ethernet

Number of ports

Failure detection

Current consumption

Order code

3

None

0.22 A

W4S1-03B

5

None

0.22 A

W4S1-05B

Supported

W4S1-05C

Note: Industrial switching hubs are cannot be used for EtherCAT.

EtherCAT junction slaves

Number of ports

Power supply voltage

Current consumption

Order code

3

20.4 to 28.8 VDC

(24 VDC -15 to 20%)

0.08 A

GX-JC03

6

0.17 A

GX-JC06

Note: 1 Please do not connect EtherCAT junction slave with OMRON position control unit, Model CJ1W-NC_81/_82.

2 EtherCAT junction slaves cannot be used for EtherNet/IP™ and Ethernet.

 

 

Specifications

Sensor head

Item

ZW-S07

ZW-S20

ZW-S30

ZW-S40

ZW-SR07

ZW-SR20

ZW-SR40

Measuring center distance

7 mm

20 mm

30 mm

40 mm

7 mm

20 mm

40 mm

Measuring range

± 0.3 mm

± 1 mm

± 3 mm

± 6 mm

± 0.3 mm

± 1 mm

± 6 mm

Static resolution 1

0.25 µm

0.25 µm

0.25 µm

0.25 µm

0.25 µm

0.25 µm

0.25 µm

Linearity 2

± 0.8 µm

± 1.2 µm

± 4.5 µm

± 7.0 µm

± 1.1 µm

± 1.6 µm

± 9.3 µm

Spot diameter 3

Near

20 µm dia.

45 µm dia.

70 µm dia.

90 µm dia.

20 µm dia.

45 µm dia.

90 µm dia.

Center

18 µm dia.

40 µm dia.

60 µm dia.

80 µm dia

18 µm dia.

40 µm dia.

80 µm dia

Far

20 µm dia.

45 µm dia.

70 µm dia.

90 µm dia

20 µm dia.

45 µm dia.

90 µm dia

Measuring cycle

500 µs to 10 ms

Operating ambient illumination

Illumination on object surface 10,000 lx or less: incandescent light

Ambient temperature range

Operating: 0 to 50 ° C, Storage: 15 to 60 ° C

(with no icing or condensation)

Ambient humidity range

Operating and storage: 35% to 85%

(with no condensation)

Degree of protection

IP40 (IEC60529)

Vibration resistance (destructive)

10 to 150 Hz, 0.35 mm single amplitude, 80 min each in X, Y, and Z directions

Shock resistance (destructive)

150 m/s 2 3 times each in six directions (up/down, left/right, forward/backward)

Temperature characteristic 4

0.6 µm/ ° C
(0.45 μm/°C)

1.5 µm/ ° C
(1.0 μm/°C)

2.8 µm/ ° C
(2.0 μm/°C)

4.8 µm/ ° C
(3.8 μm/°C)

0.6 µm/ ° C
(0.45 μm/°C)

1.5 µm/ ° C
(1.0 μm/°C)

4.8 µm/ ° C
(3.8 μm/°C)

Materials

Case: aluminum die-cast

Fiber cable sheat: PVC

Calibration ROM: PC

Fiber cable length

0.3 m, 2 m (Flex-resistant cable)

Fiber cable minimum bending radius

20 mm

Insulation resistance (Calibration ROM)

Between case and all terminals: 20 M Ω (by 250 V megger)

Dielectric strength (Calibration ROM)

Between case and all terminals: 1,000 VAC, 50/60 Hz, 1 min

Weight

Approx. 105 g (Chassis, fiber cable total)

Accessories included with sensor head

Instruction sheet, Fixing screw (M2) for Calibration ROM, Precautions for correct use

*1. Capacity value when Omron standard mirror surface target is measured at the measurement center distance as the average of 4,096 times.

*2. Material setting for the Omron standard mirror surface target: Error from an ideal straight line when measuring on mirror surface.
The reference values for linearity when targets to measure other than the above are as in the table below

Item

ZW-S07

ZW-S20

ZW-S30

ZW-S40

ZW-SR07

ZW-SR20

ZW-SR40

Glass

± 1.0 µm

± 1.2 µm

± 4.5 µm

± 7.0 µm

± 1.1 µm

± 1.6 µm

± 9.3 µm

SUS BA

± 1.2 µm

± 1.4 µm

± 5.5 µm

± 8.5 µm

± 1.2 µm

± 1.8 µm

± 9.3 µm

White ceramic

± 1.6 µm

± 1.7 µm

± 6.4 µm

± 9.5 µm

± 1.6 µm

± 1.9 µm

± 11.0 µm

*3. Capacity value defined by 1/e² (13.5%) of the center optical intensity in the measured area.

*4. Temperature characteristic at the measurement center distance when the sensor head and the target are fastened with an aluminum jig and the sensor head and the controller are set in the same temperature environment.
Figures in parentheses are converted value obtained by subtracting the effect of expansion or contraction of the aluminum jig itself.

Automation software Sysmac Studio

System requirements

Item

Condition

Operating system (OS)13,14

Windows XP (Service Pack 3 or higher, 32-bit version)/Vista(32-bit version)/7(32-bit/64-bit version)

CPU

Windows computers with Celeron 540 (1.8 GHz) or faster CPU.

Core i5 M520 (2.4 GHz) or equivalent or faster recommended

Main memory

2 GB min.

Recommended video memory/video card for using 3D motion trace

Video memory: 512 MB min.

Video card: Either of the following video cards:

• NVIDIA GeForce 200 Series or higher

• ATI RadeonHD5000 Series or higher

Hard disk

At least 1.6 GB of available space

Display

XGA 1024 × 768, 16 million colors.

WXGA 1280 × 800 min. recommended

Disk drive

DVD-ROM drive

Communication ports

USB port corresponded to USB 2.0, or Ethernet port15

Supported languages

Japanese, English, German, French, Italian, Spanish, simplified Chinese, traditional Chinese, Korean

Setting software Smart Monitor ZW ZW-SW101

System requirements

Item

Condition

Operating System(OS)

Windows 7 (32 or 64-bit version)

Windows XP (Service Pack3 or more, 32-bit version)

CPU

Intel Pentium III, 850 MHz or more (2 GHz or more is recommended.)

Main memory

1 GB or more

Hard disk

50 MB or more

Display

1024 × 768 dots or more, 16 million colors or more

Supported languages

Japanese/English

Communication port

Ethernet port

Controller

Item

ZW-CE10T

ZW-CE15T

Input/Output type

NPN

PNP

Number of connected sensor heads

1 per Controller

Sensor head compatibility

Available

Light source for measurement

White LED

Segment display

Main display

11-segment red display, 6 digits

Sub-display

11-segment green display, 6 digits

LED display

Status indicators

HIGH (orange), PASS (green), LOW (orange), STABILITY (green), ZERO (green),

ENABLE (green), THRESHOLD-H (orange), THRESHOLD-L (orange), RUN (green)

EtherCAT indicators

L/A IN (Link Activity IN) (green), L/O OUT (Link Activity OUT) (green), ECAT RUN (green), ECAT ERR (red)

External

interface

Ethernet

100BASE-TX, 10BASE-T, No-protocol communications (TCP/UDP), EtherNet/IPTM

EtherCAT

EtherCAT-specific protocol 100BASE-TX

RS-232C

115,200 bps max.

Analog output terminal block

Analog voltage output (OUT1V)

-10 to 10 V, output impedance: 100 Ω

Analog current output (OUT1A)

4 to 20 mA, maximum load resistance: 300 Ω

32-pole

extension

connector

Judgment output

(HIGH1/PASS1/LOW1)

Transistor output system

Output voltage: 21.6 to 30 VDC

Load current: 50 mA or less

Residual voltage when turning ON: 1.2 V or less

Leakage voltage when turning OFF: 0.1 mA or les

BUSY output (BUSY1)

ALARM output (ALARM1)

ENABLE output (ENABLE)

LED OFF input (LED OFF1)

DC input system

Input voltage: 24 VDC -10% (21.6 to 26.4 VDC)

Input current: 7 mA Typ. (24 VDC)

Voltage/Current when turning ON: 19 V/3 mA or more

Voltage/Current when turning OFF: 5 V/1 mA or less

ZERO RESET input (ZERO)

TIMING output (TIMING1)

RESET output (RESET1)

Bank

Selected bank output

(BANK_OUT 1 to 3)

Transistor output system

Output voltage: 21.6 to 30 VDC

Load current: 50 mA or less

Residual voltage when turning ON: 1.2 V or less

Leakage voltage when turning OFF: 0.1 mA or less

Selected bank input

(BANK_SEL 1 to 3)

DC input system

Input voltage: 21.6 to 26 VDC

Input current: 7 mA Typ. (24 VDC)

Voltage/Current when turning ON: 19 V/3 mA or more

Voltage/Current when turning OFF: 5 V/1 mA or less

Main functions

Exposure time

Auto/Manual

Measuring cycle

500 µs to 10 ms

Material setting

Standard/Mirror/Diffusion surfaces

Measurement Item

Height/Thickness/Calculation

Filtering

Median/Average/Differentiation/High pass/Low pass/Band pass

Outputs

Scaling/Different holds/Zero reset/Logging for a measured value

Display

Measured value/Threshold value/Analog output voltage or current value/Judgment result/Resolution/Exposure time

Number of configurable banks

Max. 8 banks

Task process

Multi-task (up to 4 tasks per bank)

System

Save/Initialization/Display measurement information/Communication settings/Sensor Head calibration/Key-lock/
Trigger-key input

Ratings

Power supply voltage

21.6 to 26.4 VDC (including ripple)

Current consumption

600 mA max.

Insulation resistance

Across all lead wires and controller case: 20 MΩ (by 250 V megger)

Dialectic strength

Across all lead wires and controller case: 1,000 VAC, 50/60 Hz, 1 min.

Environmental

Degree of protection

IP20 (IEC60529)

Vibration resistance (destructive)

10 to 55 Hz, 0.35-mm single amplitude, 50 min each in X, Y, and Z directions

Shock resistance (destructive)

150 m/s2, 3 times each in six directions (up/down, left/right, forward/backward)

Ambient temperature

Operating: 0 to 40°C

Storage: -15 to 60°C (with no icing or condensation)

Ambient humidity

Operating and storage: 35% to 85% (with no condensation)

Grounding

D-type grounding (Grounding resistance of 100 Ω or less)

Note: For conventional Class D grounding

Materials

Case: PC

Weight

Approx. 750 g (main unit only), approx. 150 g (Parallel cable)

Accessories included with controller

Instruction sheet, Member registration sheet, Parallel cable ZW-XCP2E

Note: Controllers with binary outputs are also available (ZW-C10T/-C15T). Please contact your OMRON sales representative for details.

ZW series EtherCAT communications specifications

Item

Specification

Communications standard

IEC61158 Type12

Physical layer

100BASE-TX (IEEE802.3)

Connectors

RJ45 × 2

ECAT IN: EtherCAT input

ECAT OUT: EtherCAT output

Communications media

Category 5 or higher (cable with double, aluminum tape and braided shielding) is recommended.

Communications distance

Distance between nodes: 100 m max.

Process data

Variable PDO mapping

Mailbox (CoE)

Emergency messages, SDO requests, SDO responses, and SDO information

Distributed clock

Synchronization in DC mode.

LED display

L/A IN (Link/Activity IN) × 1, AL/A OUT (Link/Activity OUT) × 1, AECAT RUN × 1, AECAT ERR × 1


1. When ordering, specify the cable length (0.3 m, 2.0 m).

2. The high resolution types are subject to the export control restrictions

3. The high resolution types are subject to the export control restrictions

4. A parallel cable for Controllers with binary outputs is also available (ZW-XCP2). Please contact your OMRON sales representative for details.

5. ZW-series is supported by Sysmac Studio version 1.05 or higher.

6. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

7. Setting Software Smart Monitor ZW is also available (ZW-SW101). Please contact your OMRON representative for details.

8. Standard type cables length 0.2, 0.3, 0.5, 1, 1.5, 2, 3, 5, 7.5, 10, 15 and 20m are available.
Rugged type cables length 0.3, 0.5, 1, 2, 3, 5, 10 and 15m are available.

9. The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.

10. Cables colors are available in blue, yellow, or Green

11. We recommend you to use above cable and connector together.

12. We recommend you to use above cable and connector together.

13. Sysmac Studio operating system precaution: System requirements and hard disk space may vary with the system environment.

14. The following restrictions apply when Sysmac Studio is used with Microsoft Windows Vista or Windows 7.
Some Help files cannot be accessed.
The Help files can be accessed if the Help program distributed by Microsoft for Windows (WinHlp32.exe) is installed. Refer to the Microsoft homepage listed below or contact Microsoft for details on installing the file. (The download page is automatically displayed if the Help files are opened while the user is connected to the Internet.)
http://support.microsoft.com/kb/917607/en-us

15. Refer to the hardware manual for your Controller for hardware connection methods and cables to connect the computer and Controller.

*1. Capacity value when Omron standard mirror surface target is measured at the measurement center distance as the average of 4,096 times.

1. When ordering, specify the cable length (0.3 m, 2.0 m).

2. The high resolution types are subject to the export control restrictions

3. The high resolution types are subject to the export control restrictions

4. A parallel cable for Controllers with binary outputs is also available (ZW-XCP2). Please contact your OMRON sales representative for details.

5. ZW-series is supported by Sysmac Studio version 1.05 or higher.

6. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

7. Setting Software Smart Monitor ZW is also available (ZW-SW101). Please contact your OMRON representative for details.

8. Standard type cables length 0.2, 0.3, 0.5, 1, 1.5, 2, 3, 5, 7.5, 10, 15 and 20m are available.
Rugged type cables length 0.3, 0.5, 1, 2, 3, 5, 10 and 15m are available.

9. The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.

10. Cables colors are available in blue, yellow, or Green

11. We recommend you to use above cable and connector together.

12. We recommend you to use above cable and connector together.

13. Sysmac Studio operating system precaution: System requirements and hard disk space may vary with the system environment.

14. The following restrictions apply when Sysmac Studio is used with Microsoft Windows Vista or Windows 7.
Some Help files cannot be accessed.
The Help files can be accessed if the Help program distributed by Microsoft for Windows (WinHlp32.exe) is installed. Refer to the Microsoft homepage listed below or contact Microsoft for details on installing the file. (The download page is automatically displayed if the Help files are opened while the user is connected to the Internet.)
http://support.microsoft.com/kb/917607/en-us

15. Refer to the hardware manual for your Controller for hardware connection methods and cables to connect the computer and Controller.

Software

Software Registration & Downloads

software engineer 2 prod
Within this section on our web site you are able to register your Omron software products. After registration of your license number you will have access to related upgrade and support files. Next to that from this section several software applications and tools can be downloaded for free.
Downloads

Brochures

Show all brochures

Connection Guides

Show all connection guides

Device description files

Show all device description files

Datasheets

Show all datasheets

Manuals

Show all manuals

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events