Y92E-S_PP

Features

Detergent Resistant Cable Connectors

IP69K Rated Sensor Connector Cordsets for Food, Beverage, Pharma applications.

A complete detergent and wash-down resistant sensing solution of sensor connector cordsets.
  • 3-Pin and 4-Pin Connectors, M8 and M12 Sizes
  • Food Grade SUS316L Ferrules
  • Use with Chemical resistant Photoelectric and Inductive sensors – E3FC, E3ZM and E2EH
  • Straight and Angled Connectors
Y92E-S_PP
  • Wide Operating Temp Range - -30°C to 90°C
  • Polypropylene Connector Support and cable material
  • ECOLAB approved

Overview

  • Compatible with Omron’s chemical resistant photoelectric and inductive proximity sensors with 4-pin M12 connectors—E3FC and E2EH series, and 3-pin and 4-pin M8 connectors—E3ZM series
  • Degree of protection: IP67, IP68 and IP69K
  • Gold plated crimp contacts and high resistance against shock and vibration ensures reliable transmission of data at all times
  • Contact holder and molding chemical-resistant Polypropylene (PP)
  • 316 Stainless steel (V4A) threaded joint and hexagonal nut
  • Free of PVC

Wide range of configurations

  • Female connectors with molded cables
  • M8: 3- and 4-pole versions
  • M12: 3-, 4-, 5- pole versions
  • Cable length according to needs: 2 m, 5 m, 10 m

Certifications

  • ECOLAB certified chemical and detergent resistance
  • UL recognized operating temperature up to +90 °C
Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

Have a question?

We are ready to help.

Contact us

Download catalogue

Browse our products offline (PDF).

Get your copy

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events