
XW2F
Connector-Terminal Block Conversion Units for General-purpose Devices
Many Variations in Connectors and Number of Poles.
- Models available with Phillips screw, slotted screw, push-in, or e-CON connections.
- The terminal arrangement enables smoother wiring work.
- Push-in terminals simplify wiring and make the Terminal Blocks even easier to use. (In comparison to the OMRON XW2F.)
- Mounting to DIN Track is possible.
Specifications & ordering info
Ordering Information
With power supply terminals
e-CON Type
Appearance | I/O Points | I/O | Mounted Connector model | Cable Connector model | Order code
2
Only DIN Track mounting models
are described here. Refer to the XW2R-series Connector-Terminal
Block Conversion Units Catalog (Cat. No. G077) for information on
screw mounting models. |
---|---|---|---|---|---|
![]() |
8 Points | Input | XG4A-1431 (MIL Connector) XN2D-4471 (e-CON Connector) |
XG4M-1430-T (MIL Connector) XN2A-1470 (e-CON Connector) |
XW2R-N08GD-COM |
Input Device Connectors
XN2 e-CON Connectors
Appearance | Number of poles | Description | Order code |
---|---|---|---|
![]() |
4 | For Sensor | XN2A-1470 |
![]() |
4 | Relay Connector | XN2B-1470 |
Without power supply terminals
Phillips screw
Appearance
2
The mounted Connector shown in
the appearance illustration is a MIL Connector. |
Mounted Connector model | Number of poles | Dimension A (mm) | Order code
2
Only DIN Track mounting models
are described here. Refer to the XW2R-series Connector-Terminal
Block Conversion Units Catalog (Cat. No. G077) for information on
screw mounting models. |
|
---|---|---|---|---|---|
![]() |
MIL Connector | XG4A-2031 | 20 | 81.7 | XW2R-J20GD-T |
XG4A-3431 | 34 | 130.7 | XW2R-J34GD-T | ||
XG4A-4031 | 40 | 151.7 | XW2R-J40GD-T | ||
XG4A-5031 | 50 | 186.7 | XW2R-J50GD-T | ||
XG4A-6031 | 60 | 221.7 | XW2R-J60GD-T | ||
FCN Connector | FCN-364P040-AU | 40 | 151.7 | XW2R-J40FD-T |
Slotted screw (rise up)
Appearance
2
The mounted Connector shown in
the appearance illustration is a MIL Connector. |
Mounted Connector model | Number of poles | Dimension A (mm) | Order code
2
Only DIN Track mounting models
are described here. Refer to the XW2R-series Connector-Terminal
Block Conversion Units Catalog (Cat. No. G077) for information on
screw mounting models. |
|
---|---|---|---|---|---|
![]() |
MIL Connector | XG4A-2031 | 20 | 64.4 | XW2R-E20GD-T |
XG4A-3431 | 34 | 98.5 | XW2R-E34GD-T | ||
XG4A-4031 | 40 | 113.5 | XW2R-E40GD-T | ||
XG4A-5031 | 50 | 138.5 | XW2R-E50GD-T | ||
XG4A-6031 | 60 | 163.5 | XW2R-E60GD-T | ||
FCN Connector | FCN-364P040-AU | 40 | 113.5 | XW2R-E40FD-T |
Push-in spring
Appearance
2
The mounted Connector shown in
the appearance illustration is a MIL Connector. |
Mounted Connector model | Number of poles | Dimension A (mm) | Order code
2
Only DIN Track mounting models
are described here. Refer to the XW2R-series Connector-Terminal
Block Conversion Units Catalog (Cat. No. G077) for information on
screw mounting models. |
|
---|---|---|---|---|---|
![]() |
MIL Connector | XG4A-2031 | 20 | 64.4 | XW2R-P20GD-T |
XG4A-3431 | 34 | 98.5 | XW2R-P34GD-T | ||
XG4A-4031 | 40 | 113.5 | XW2R-P40GD-T | ||
XG4A-5031 | 50 | 138.5 | XW2R-P50GD-T | ||
XG4A-6031 | 60 | 163.5 | XW2R-P60GD-T | ||
FCN Connector | FCN-364P040-AU | 40 | 113.5 | XW2R-P40FD-T |
Specifications
Item | XW2R-N |
XN2 |
XW2R-J |
XW2R-E |
XW2R-P |
|
---|---|---|---|---|---|---|
Rated current | Power supply terminal block: 2 A, Connectors/e-CON Connectors: 1 A (However, rated current of e-CON Connector depends on the wires that are used.) |
3 A/pin (with AWG20 wires), 2 A/pin (with AWG22 wires), 1 A/pin (with AWG24 wires), 0.5 A/pin (with AWG26 or AWG28 wires) | 1 A | |||
Rated voltage | 24 VDC | 32 VDC | 125 VAC, 24 VDC | |||
Contact resistance | – | 30 mΩ max. (at 20 mV, 100 mA max.) |
– | |||
Insuration resistance | 100 MΩ min. (at 500VDC) | 103 MΩ min. (at 500 VDC) | 100 MΩ min. (at 500 VDC) | |||
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
1,000 VAC for 60 sec (leakage current: 1 mA max.) |
500 VAC for 1 min (leakage current: 1 mA max.) |
|||
Insertion durability | – | 50 times | – | |||
Ambient operating temperature | 0 to 55°C | –30 to 75°C
2
The operating temperature range
is restricted by the maximum operating temperature of the cable. |
0 to 55°C | |||
Applicable wires |
Applicable wire sizes
2
This is the applicable range for the Power supply terminals. |
AWG 24 to 14 (ferrules), AWG 28 to 14 (stranded wires), AWG 28 to 16 (solid wires) (Outer diameter of insulation must be 4 mm max) |
Stranded wire 0.08 mm 2 (AWG28) to 0.5 mm 2 (AWG20) (Outer diameter of insulation must be 1.5 mm max) |
AWG 22 to 16 (round or forked crimp terminals) AWG 26 to 16 (stranded or solid wires) |
AWG 22 to 16 (ferrules) AWG 26 to 16 (stranded or solid wires) |
AWG 24 to 14 (ferrules) AWG 28 to 14 (stranded or solid) (Outer diameter of insulation must be 4 mm max) |
Stripped length |
AWG28-16: 8 to 10 mm AWG14: 9 to 10 mm |
– | 9 mm | 7 mm | AWG28-16: 8 to 10 mm AWG14: 9 to 10 mm |
|
Tightening | – | 0.5 N·m | 0.5 to 0.6 N·m | – |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me XW2F

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for XW2F
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download