XW2E | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to XW2E

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW2E

  • CAD Library
  • XW2E Datasheet
  • Thank you for downloading the XW2E Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Connector-Terminal Block Conversion Units with Three-tiered Terminal Block with Common

A common terminal is provided for device power supply and the threetiered structure means easier wiring.

  • For 16 inputs only.
  • The three-tiered terminal block simplifies wiring because the power supply terminal block is wired with just one crimp terminal.
Specifications & ordering info

Ordering Information

Connector-Terminal Block Conversion Unit

No. of inputs No. of poles Mounted Connector model Cable Connector model Order code
16 20 XG4A-2031 XG4M-2030-T XW2E-20G5-IN16

Accessories (Order Separately)

Connecting Cables for Connector-Terminal Block Conversion Units

Refer to the XW2Z datasheet.

Specifications

Rated current 1 A
Rated voltage 12 to 24 VDC
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 55°C

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events