XS3 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to XS3

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS3

M8 Connector Cordsets

XS3 Connector Cordsets with M8 single-ended and extension cordsets for reduced maintenance.

  • Surpasses IP67 requirements and ensures 94V-0 fire retardant rating
  • Quick disconnect simplifies maintenance and reduces down time
  • Extension cable has one female socket, one male plug
  • Single-end I/O connector has a female socket with attached cable
  • Robotic cable and vibration-proof connectors withstand repeated flexing

Specifications & ordering info

Product Application Connector 1 Connector 2 Number of pin contact Cable specifications Cable length Features Color Color cover Material nut With LED indicator Description
M8 4-pin, Straight female SUS-connector, IP69K, PVC, 5m
Sensor connector, M8 3-wire, Angled female connector, PVC, 2m
Sensor connector, M8 3-wire, Angled female connector, PVC, 5m
Sensor connector, M8 3-wire, Straight female connector, PVC, 2m
Sensor connector, M8 3-wire, Straight female connector, PVC, 5m
Sensor connector, M8 4-wire, Angled female connector, PVC, 2m
Sensor connector, M8 4-wire, Angled female connector, PVC, 5m
Sensor connector, M8 4-wire, Straight female connector, PVC, 2m
Sensor connector, M8 4-wire, Straight female connector, PVC, 5m
Sensor connector, female, M8, PVC, 3 pin, straight, fire-retardant, vibration-proof robot cable, 5 m
Sensor connector, female, M8, PVC, 3 pin, angled, vibration-proof robot cable, 5 m
M8 4-pin, Straight female connector, IP67, standard cable 2m
Sensor connector, M8 4-pin, Straight female connector, IP67, robot cable 2m
M8 4-pin, Straight female connector, IP67, standard cable 5 m
M8 4-pin, Straight female connector, IP67, robot cable 5 m
M8 4-pin, Straight female connector, IP67, standard cable 10 m
M8 4-pin, 90º female connector, IP67, standard cable 2m
Sensor connector, M8 4-pin, 90º female connector, IP67, robot cable 2 m
M8 4-pin, 90º female connector, IP67, standard cable 5 m
M8 4-pin, 90º female connector, IP67, robot cable 5 m
Sensor connector, M8 3-wire, Angled female connector, PUR, 10 m
Sensor connector, M8 3-wire, Angled female connector, PUR, 2 m
Sensor connector, M8 3-wire, Angled female connector, PUR, 5 m
Sensor connector, M8 3-wire, Straight female connector, PUR, 10 m
Sensor connector, M8 3-wire, Straight female connector, PUR, 2 m
Sensor connector, M8 3-wire, Straight female connector, PUR, 5 m
Sensor connector, M8 4-wire, Angled female connector, PUR, 10 m
Sensor connector, M8 4-wire, Angled female connector, PUR, 2 m
Sensor connector, M8 4-wire, Angled female connector, PUR, 5 m
Sensor connector, M8 4-wire, Straight female connector, PUR, 10 m
Sensor connector, M8 4-wire, Straight female connector, PUR, 2 m
Sensor connector, M8 4-wire, Straight female connector, PUR, 5 m
Sensor connector, M8 3-wire, Angled female connector, PVC, 10 m
Sensor connector, M8 3-wire, Angled female connector, PVC, 2 m
Sensor connector, M8 3-wire, Angled female connector, PVC, 5 m
Sensor connector, M8 3-wire, Straight female connector, PVC, 10 m
Sensor connector, M8 3-wire, Straight female connector, PVC, 2 m
Sensor connector, M8 3-wire, Straight female connector, PVC, 5 m
Sensor connector, M8 4-wire, Angled female connector, PVC, 10 m
Sensor connector, M8 4-wire, Angled female connector, PVC, 2 m
Sensor connector, M8 4-wire, Angled female connector, PVC, 5 m
Sensor connector, M8 4-wire, Straight female connector, PVC, 10m
Sensor connector, M8 4-wire, Straight female connector, PVC, 15 m
Sensor connector, M8 4-wire, Straight female connector, PVC, 20 m
Sensor connector, M8 4-wire, Straight female connector, PVC, 2m
Sensor connector, M8 4-wire, Straight female connector, PVC, 5m
Screw-mounting connector, M8, 3-poles, PVC vibration-proof robot cable, F straight/ M straight, 2 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, straight plug, 1 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, straight plug, 2 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, straight plug, 5 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, angled plug, 1 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, angled plug, 2 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, angled plug, 5 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, angled plug, 1 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, angled plug, 2 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, straight socket, angled plug, 5 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, straight plug, 1 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, straight plug, 2 m
Screw-mounting connector, M8, 4-poles, PUR oil resistant vibration-proof robot cable, angled socket, straight plug, 5 m
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me

Downloads