XS2 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to XS2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS2

M12 Connector Cordsets

XS2 Connector Cordsets with M12 watertight single-ended and extension cordsets.

  • Surpasses IP67 requirements and ensures 94V-0 fire retardant rating
  • Quick disconnect simplifies maintenance and reduces down time
  • Extension cable has one female socket, one male plug
  • Single-end I/O connector has a female socket with attached cable
  • Make custom length cordsets using connector assemblies

Specifications & ordering info

Product Application Connector 1 Connector 2 Number of pin contact Cable specifications Cable length Features Color Color cover Material nut With LED indicator For cable outer diameter Connection method Description
Sensor connector, M12, female, straight for DC type
Connector, M12
M12 4-pin, straight female screw connector, for 5-6mm cable
M12 4-pin, Angled female screw connector, for 7-8mm cable
M12 5-pin, straight female screw connector, for 5-6 mm cable
M12 5-pin, angled female screw connector, for 5-6 mm cable
M12 5-pin, straight female screw connector, for 7-8 mm cable
Cable M12 4-pin, Socket, Straight, Fire-retardant, Robot cable, 4 wire, 2 m
Cable M12 4-pin, Socket, Straight, Fire-retardant, Robot cable, 4 wire, 5 m
Cable socket, M12 4-pin, straight, 3-wire (1,3,4), PVC fire retardant, robotic, cable length 5 m
Sensor connector, M12 straight, 10 m, Fire-retardant, vibration-proof
Cable M12 4-pin, Socket, Angled, Fire-retardant, Robot cable, 4 wire, 2 m
Cable M12 4-pin, Socket, Angled, Fire-retardant, Robot cable, 4 wire, 5 m
Sensor connector cable
Sensor connector, LITE M12 3-wire, Angled female connector, LITE PVC, 2m
Sensor connector, LITE M12 3-wire, Angled female connector, LITE PVC, 5m
Sensor connector, LITE M12 3-wire, Straight female connector, LITE PVC, 10m
Sensor connector, LITE M12 3-wire, Straight female connector, LITE PVC, 5m
Sensor connector, LITE M12 4-wire, Angled female connector, LITE PVC, 10m
Sensor connector, LITE M12 4-wire, Angled female connector, LITE PVC, 2m
Sensor connector, LITE M12 4-wire, Angled female connector, LITE PVC, 5m
Sensor connector, LITE M12 4-wire, Straight female connector, LITE PVC, 10m
Sensor connector, LITE M12 4-wire, Straight female connector, LITE PVC, 2m
Sensor connector, LITE M12 4-wire, Straight female connector, LITE PVC, 5m
Sensor connector, M12 3-wire, Angled female connector, PUR, 5 m
Sensor connector, M12 4-wire, Angled female connector, PUR, 10 m
Sensor Connector, female, M12, PUR, 4 Pin, Angled, 10 m, LED indicator (PNP)
Sensor connector, M12 4-wire, Angled female connector, PUR, 15 m
Sensor connector, M12 4-wire, Angled female connector, PUR, 20 m
Sensor connector, M12 4-wire, Angled female connector, PUR, 2 m
Sensor connector, M12 4-wire, Angled female connector, PUR, 5 m
Sensor Connector, female, M12, PUR, 4 Pin, Angled, 5M, LED indicator (PNP)
Sensor connector, M12 4-wire, Straight female connector, PUR, 10 m
Sensor connector, M12 4-wire, Straight female connector, PUR, 20 m
Sensor connector, M12 4-wire, Straight female connector, PUR, 2 m
Sensor connector, M12 4-wire, Straight female connector, PUR, 5 m
Sensor connector, M12 5-wire, Angled female connector, PUR, 2 m
Sensor connector, M12 5-wire, Angled female connector, PUR, 5 m
Sensor connector, M12 5-wire, Straight female connector, PUR, 5 m
Sensor connector, M12 3-wire, Angled female connector, PVC, 2 m
Sensor connector, M12 3-wire, Angled female connector, PVC, 5 m
Sensor Connector, female, M12, PVC, 3 Pin, Angled, 5 m, LED indicator (PNP)
Sensor connector, M12 3-wire, Straight female connector, PVC, 10 m
Sensor connector, M12 3-wire, Straight female connector, PVC, 2 m
Sensor connector, M12 3-wire, Straight female connector, PVC, 5 m
Sensor connector, M12 4-pin, Angled female connector, PVC, 10 m
Sensor Connector, female, M12, PVC, 4 Pin, Angled, 10M, LED indicator (PNP)
Sensor connector, M12 4-pin, Angled female connector, PVC, 15 m
Sensor connector, M12 4-pin, Angled female connector, PVC, 20 m
Sensor connector, M12 4-pin, Angled female connector, PVC, 2 m
Sensor Connector, female, M12, PVC, 4 Pin, Angled, 2M, LED indicator (PNP)
Sensor connector, M12 4-pin, Angled female connector, PVC, 5 m
Sensor Connector, female, M12, PVC, 4 Pin, Angled, 5M, LED indicator (PNP)
Sensor connector, M12 4-pin, Straight female connector, PVC, 10 m
Sensor connector, M12 4-pin, Straight female connector, PVC, 15 m
Sensor connector, M12 4-pin, Straight female connector, PVC, 20 m
Sensor connector, M12 4-pin, Straight female connector, PVC, 2 m
Sensor connector, M12 4-pin, Straight female connector, PVC, 3m
Sensor connector, M12 4-pin, Straight female connector, PVC, 5 m
Sensor connector, M12 5-pin, Angled female connector, PVC, 10 m
Sensor connector, M12 5-pin, Angled female connector, PVC, 2 m
Sensor connector, M12 5-pin, Angled female connector, PVC, 5 m
Sensor connector, M12 5-pin, Straight female connector, PVC, 10 m
Sensor connector, M12 5-pin, Straight female connector, PVC, 2 m
Sensor connector, M12 5-pin, Straight female connector, PVC, 5 m
Sensor connector, M12, male, solder connection, straight for DC, for cable diameters 5-6 mm
M12 4-pin, straight male screw connector, for 5-6mm cable
Plug (male) connector M12, 5 pin, screw fix, straiht
M12 5-pin, straight male screw connector, for 7-8 mm cable
Y-Joint plug/socket M12 without cable (3 pole 1:2)
Cable M12 4-pin, Sockets and plugs on cable ends, Straight/Straight, Fire-retardant, Robot cable, 2 m
Sensor connector, M12, 4-wire, straight, female-male, PVC, 5 m
M12 4-pin, Straight female connector, IP69K, Robot cable, 1 m
Sensor connector, M12 4-pin, Straight female connector, IP69K, Robot cable, 2m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 2 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 2 m
M12 4-pin, Straight female connector, IP69K, Robot cable, 3m
Sensor connector, M12 4-pin, Straight female connector, IP69K, Robot cable, 5m
Smartclick Sensor connector able, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 5 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 5 m
Sensor connector, M12 4-pin, Straight female connector, IP69K, Robot cable, 10m
Smartclick Sensor connector able, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 10 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 10 m
Sensor connector, M12 4-pin, Straight female connector, IP69K, Robot cable, 20 m
Smartclick sensor connector plug and socket, M12, straight, 1 m robot cable
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 1 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 1 m
Smartclick sensor connector plug and socket, M12, straight, 2 m robot cable
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 2 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 2 m
Smartclick sensor connector plug and socket, M12, straight, 3 m robot cable
Smartclick sensor connector plug and socket, M12, straight, 5 m robot cable
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 5 m
Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 5 m
Smartclick sensor connector plug and socket, M12, straight, 10 m robot cable
M8 4-pin, Straight female connector, PUR, 5 m
M8 3-pin, Straight female screw connector, for 3.5 to 5 mm cable
M8 4-pin, Straight female connector, PVC, 5 m
M8 4-pin, Straight female screw connector, for 3.5 to 5 mm cable
Receiver M12 8-pin shielded cable, male-female, for control box F39-TGR-W-IBOX, 0,6 m
Receiver cable M12 8-pin, male/female, for control box F39-TGR-W-IBOX, 10m
Receiver cable M12 8-pin, male/female, for control box F39-TGR-W-IBOX, 2m
Receiver cable M12 8-pin, male/female, for control box F39-TGR-W-IBOX, 5m
M12 4-pin, Angled female connector, PUR, 5 m
M12 4-pin, Straight female connector, PUR, 5 m
Emitter cable M12 4-pin, female connector, shielded cable 10m
Emitter cable M12 4-pin, female connector, shielded cable 15m
Emitter cable M12 4-pin, female connector, shielded cable 25m
Emitter cable M12 4-pin, female connector, shielded cable 2m
Emitter cable M12 4-pin, female connector, shielded cable 5m
Receiver cable M12 8-pin, female connector, shielded cable 10m
Receiver cable M12 8-pin, female connector, shielded cable 25m
Receiver cable M12 8-pin, female connector, shielded cable 2m
Receiver cable M12 8-pin, female connector, shielded cable 5m
Sensor connector, M12 4 pin
Sensor Connector, female, M12, PVC, 4 Pin, Straight
Sensor Connector field assembly, male, M8, PVC, 3 pin, Straight
Sensor Connector field assembly, male, M8, PVC, 4 pin, Straight
Sensor Connector field assembly, male, M12, PVC, 4 pin, Straight
Sensor connector, M12 4-pin, Angled female connector, IP69K, PVC, 10 m, SUS nut
Sensor connector, M12 4-pin, Angled female connector, IP69K, PVC, 2m, SUS nut
Sensor connector, M12 4-pin, Angled female connector, IP69K, PVC, 5 m, SUS nut
Sensor connector, M12 4-pin, Straight female connector, IP69K, PVC, 5 m, SUS nut
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Cable connectors

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-M8PVC3S2M

XS3F-M8PVC3A2M

PUR 2 m

XS3F-M8PUR3S2M

XS3F-M8PUR3A2M

4pin

PVC 2 m

XS3F-M8PVC4S2M

XS3F-M8PVC4A2M

PUR 2 m

XS3F-M8PUR4S2M

XS3F-M8PUR4A2M

 

 

3 pin

Brass (CuZn)

PVC 2 m

XS3F-LM8PVC3S2M

XS3F-LM8PVC3A2M

4 pin

XS3F-LM8PVC4S2M

XS3F-LM8PVC4A2M

 

Detergent resistant
Wash-down

4 pin

Stainless steel (SUS316L)

PP1 2 m

Y92E-S08PP4S 2M-L

Y92E-S08PP4A 2M-L

 

Robotic
(drag chain)

4 pin

Brass (CuZn)

Robotic PVC 2 m

XS3F-M421-402-R

XS3F-M422-402-R

Robotic PUR 2 m

Y92E-M08PUR4S2M-L

Y92E-M08PUR4A2M-L

High robotic (drag chain & torsion)

High robotic PUR 2 m

Y92E-M08PUR4S2M-R

Y92E-M08PUR4A2M-R

M122

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-M12PVC3S2M

XS2F-M12PVC3A2M

PUR 2 m

XS2F-M12PUR3S2M

XS2F-M12PUR3A2M

4 wire

PVC 2 m

XS2F-M12PVC4S2M

XS2F-M12PVC4A2M

PUR 2 m

XS2F-M12PUR4S2M

XS2F-M12PUR4A2M

5 wire

PVC 2 m

XS2F-M12PVC5S2M

XS2F-M12PVC5A2M

PUR 2 m

XS2F-M12PUR5S2M

XS2F-M12PUR5A2M

 

 

3 wire

Brass (CuZn)

PVC 2 m

XS2F-LM12PVC3S2M

XS2F-LM12PVC3A2M

4 wire

XS2F-LM12PVC4S2M

XS2F-LM12PVC4A2M

 

LED
(power and output LED, PNP/NPN)

3 wire

Nickel plated brass

PVC 2 m

XS2F-M12PVC3A2MPLED

4 wire

XS2F-M12PVC4A2MPLED

3 wire

PUR 2 m

XS2F-M12PUR3A2MPLED

4 wire

XS2F-M12PUR4A2MPLED

 

Detergent resistant
Wash-down

4 wire

Stainless steel (SUS316L)

PP1 2 m

Y92E-S12PP4S 2M-L

Y92E-S12PP4A 2M-L

 

105°C
Heat resistant

4 wire

Stainless steel (SUS316L)

Heat resistant PVC 2 m

XS2F-E421-D80-E

XS2F-E422-D80-E

 

Twist & click

4 wire

Nickel plated Zinc

PVC 2 m

XS5F-D421-D80-F

XS5F-D422-D80-F

PUR 2 m

XS5F-D421-D80-P

XS5F-D422-D80-P

 

Robotic
(drag chain)

4 wire

Brass (CuZn)

Robotic PVC 2 m

XS2F-D421-D80-F

XS2F-D422-D80-F

Robotic PUR 2 m

Y92E-M12PUR4S2M-L

Y92E-M12PUR4A2M-L

High robotic
(drag chain & torsion)

High grade robotic PUR 2 m

Y92E-M12PUR4S2M-R

Y92E-M12PUR4A2M-R

 

 

8 pin

8 wire shielded cable

Brass (CuZn)

Shielded PUR 2m

Y92E-M12PURSH8S2M-L

Fiber amplifier (E3X) connector

 

Fiber
amplifier connectors

Special fiber
connector - 4 wire

PBT

PVC 2 m

E3X-CN21

 

Special fiber
connector + M8 plug

Plug: Zinc
diecast

PVC 30 cm with M8
4-pin plug

E3X-CN21-M3J-2 0.3M

Special
fiber
connector + M12 plug

PVC 30 cm with M12
4-pin plug

E3X-CN21-M1J 0.3M

 

Size

Shape

Type

Features

Material

Order code

Nut

Cable

Connector straight

Connector l-shaped

M8/M12

 

Confection-able

Plugs and connectors for self
assembly

Brass

n.a.

XS2C/G, XS5C/G
Y92E_conf

M12

 

Field I/0
boxes

Direct wiring or DeviceNet communication

XW3D

M8/M12

 

T-connectors, covers, accessories and extended wiring portfolio

n.a.

XS2R, XS3R, XY2F, ...

1. PP - polypropylene

2. For details on pin configuration refer to specifications

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me