V500-R2 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V500-R2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V500-R2

Fixed Barcode reader - Fast and easy

The V500-R2 is a laser based barcode reader for high speed processes. It can read codes on labels in any industry for traceability of parts or packages.

  • High-speed reading at 1,000 Scans/second
  • Reading codes even if they are partially dirty or missing
  • Resistant against ambient light interference

Specifications & ordering info

Ordering information

Product

Model

Barcode Readers

Cable output

V500-R521B2

Round DIN connector

V500-R521C2

ID Link Unit (sold separately)

V700-L12

Cables (sold separately)

SYSMAC D-sub 9-pin cable, 0.8 m

V509-W011

SYSMAC D-sub 9-pin cable, 5 m

V509-W016

IBM PC/AT or compatible D-sub 9-pin cable, 0.8 m

V509-W011D

IBM PC/AT or compatible D-sub 9-pin cable, 5 m

V509-W016D

Ratings and Specifications

Item

V500-R_

Applicable
barcodes

Type of barcode

Code 39, NW-7, ITF, STF (2 of 5 bars), Code 93, Code 128 (including EAN128), EAN/UPC (A and E)

Number of read digits

32 digits max. (depends on bar width and read size)

Reading
performance 1

Resolution

0.15 mm (for PCS0.9)

Contrast (PCS value)

0.45 min. (70% white reflectance min.)

Reading distance

60 to 270 mm (with 1.0-mm thin bar)

Reading angle

Within 40° (including left and right margins)

Skew angle

±50° (excluding the upper 10° and lower 5° ranges)

Pitch angle

±25° (25° right and left)

Light source

Red laser diode (wavelength: 650 nm)

Optical output

1.0 mW max.

Scan type

Raster scan

Number of scans

500 scans/s

Number of read repetitions

2 to 6 times

Reading verification

Buzzer and LED indicators

Interfaces

Communications specifications

RS-232C

OK/NG output (V500-R521B2 only)

30 mA at 24 VDC, NPN open-collector output

Function setting method

Menu sheet reading or host commands

Read trigger

  • External trigger (transistor input)
  • Trigger by command (RS-232C)
  • Test read trigger with the TEST Button on the Reader

Read
results
output

RS-232C output

Read data is output.

OK/NG signal
(V500-R521B2 only)

The OK signal turns ON when reading is successful.

The NG signal turns ON when reading fails.

LED indicators

The OK indicator lights when reading is successful.

The NG indicator lights when reading fails.

Buzzer

The buzzer sounds when reading is successful. (The buzzer can be muted.)

Power supply specifications

Power supply voltage

5 VDC ±10% 2

Current consumption

220 mA typ. (330 mA max.)

Inrush current

2.5 A max.

Environment

Ambient temperature

Operating: 0 to 45°C, Storage: −10°C to 60°C (with no icing or condensation)

Ambient humidity

Operating and storage: 30% to 85% (with no icing or condensation)

Vibration resistance

12 to 100 Hz, 19.6 m/s 2 acceleration in X, Y, and Z directions for 3 hours each

Allowable ambient light

3,000 lx max. (fluorescent light; excluding inverter fluorescent lighting)

Enclosure rating

IP54 (IEC 60529 standard)

Weight

80 g (excluding cable and connector)

I/O connector

V500-R521B2: Cable output

V500-R521C2: DIN 8-pin connector

Cable length

2 m


1. Unless otherwise specified, specifications are for a barcode set to JAN 1´ with an MRD of 63% or higher (a PCS value of 0.9 or higher) is used with the pitch angle (a) set to 0°, the skew angle (b) set to 15°, the tilt angle (g) set to 0°, and the curvature (R) set to infinity.
2. The power supply voltage is specified at the I/O connector of the Barcode Reader
1. Unless otherwise specified, specifications are for a barcode set to JAN 1´ with an MRD of 63% or higher (a PCS value of 0.9 or higher) is used with the pitch angle (a) set to 0°, the skew angle (b) set to 15°, the tilt angle (g) set to 0°, and the curvature (R) set to infinity.
2. The power supply voltage is specified at the I/O connector of the Barcode Reader

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me