V400-R2 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V400-R2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V400-R2

Multi-code reading at a touch

The V400-R2 is an easy to use multi-code reader for 1D and 2D codes. It is targeting to read the codes on paper and labels. 360° rotated codes can be inspected. The small and compact design allows a flexible and space saving installation.

  • Accurate reading of Barcode and Data Matrix
  • Reads moving objects at up to 500 m/min
  • Long distance: 125 mm
  • Just press the Scan button

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me

Specifications & ordering info

Specifications

v400-r2 specifications prod

Ordering info

v400-r2 ordering prod

Downloads