V400-H | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V400-H

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V400-H

Handheld 2D Code Reader - Target, Touch & Go

The V400-H combines highest reading performance and ease of operation for mobile applications. The built-in LCD monitor helps to target the right position for V400-H in order to read the code and to display the measurement result immediately. Thanks to the excellent reading performance, direct marked or strongly degraded codes can be identified. The read 2D code can be stored on SD card or exported to a PC for further processing. The V400-H supports the traceability of components in assembly lines, were fixed readers do not fit.

  • Easy to use – Target, Touch & Go
  • Build-in LCD monitor for immediate display of results
  • Accurate – reading of direct print marks
  • Variable field of view

Specifications & ordering info

Ordering information

Main unit

Name

Communications interface

Field of vision

Remarks

Order code

2D code reader

RS-232C

5 × 5 to 10 × 10 mm

V400-H111

RS-232C

15 × 15 to 30 × 30 mm

V400-H211

Accessories

Name

Cable length

Remarks

Order code

Contactor

Contactor for positioning (detachable)

V400-AC2

Communications cable

2 m

For SYSMAC series connection (with power cord)

V400-W20-2M

5 m

V400-W20-5M

2 m

For PC-compatible connection (with power cord)

V400-W21-2M

5 m

V400-W21-5M

2 m

For PC-compatible connection (when using AC adaptor)

V400-W22-2M

5 m

V400-W22-5M

AC adaptor

V600-A22

Ratings and specifications

Item

V400-H111

V400-H211

Field of vision

5 × 5 to 10 × 10 mm

15 × 15 to 30 × 30 mm

Working distance

40 mm (flush when contactor is mounted)

Power supply

5 VDC±10%

Current consumption

1.0 A max.

Serial interface

RS-232C

Applicable codes

Data matrix, ECC200, 10x10 to 64x64, 8x18 to 16x48, QR code (models 1, 2), 21 × 21 to 57 × 57 (versions 1 to 10)

Operation method

Pressing the trigger button

Settings

Make settings by using the manual setting window, uploading from an SD memory card, or by using support software.

Memory card

SD memory card

Monitor

1.8 inch TFT LCD, displaying images and read data

Display illumination

Operation display, memory card access

Ambient temperature

Operation: 0 to 40°C, storage: −25 to 60°C

Ambient humidity

35% to 85% (with no condensation)

Ambient conditions

No corrosive gases

Vibration resistance

10 to 150 Hz, single amplitude 0.35 mm (50 m 2 /s max. acceleration)

Shock resistance

150 m 2 /s in ±X, Y, and Z directions, 3 times

Weight

Approx. 230 g

Degree of protection

IEC 60529 IP64

Materials

Case: ABS; optical surface: PC; display surface: PMMA

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Send me a quotation
Send me a quotation
Contact me
Contact me