Specifications & ordering info
Ordering information
Cameras
Resolution | Frame Rate |
Effective Pixels |
Sensor Size |
Cell Size (H×V, μm) |
Sensor | Lens Mount |
General Specifications |
Order code | ||
---|---|---|---|---|---|---|---|---|---|---|
Monochrome | Color | NIR | ||||||||
0.4M | 527.1 fps | 720 × 540 | 1/2.9 | 6.9 × 6.9 | IMX287 | C | USB3Vision Available |
STC-MBS43U3V | STC-MCS43U3V | – |
1.3M | 60 fps | 1280 × 1024 | 1/1.8 | 5.3 × 5.3 | EV76C560 | CS | STC-MBE132U3V | STC-MCE132U3V | – | |
1.6M | 238.0 fps | 1440 × 1080 | 1/2.9 | 3.45 × 3.45 | IMX273 | C | STC-MBS163U3V | STC-MCS163U3V | – | |
2M | 167 fps | 2048 × 1088 | 2/3 | 5.5 × 5.5 | CMV2000 | STC-MBCM200U3V | STC-MCCM200U3V | STC-MBCM200U3V-NIR | ||
2.3M | 41.6 fps | 1920 × 1200 | 1/1.2 | 5.86 × 5.86 | IMX249 | STC-MBS231U3V | STC-MCS231U3V | – | ||
163 fps | IMX174 | STC-MBS241U3V | STC-MCS241U3V | – | ||||||
3.2M | 56 fps | 2048 × 1536 | 1/1.8 | 3.45 × 3.45 | IMX265 | STC-MBS312U3V | STC-MCS312U3V | – | ||
121 fps | IMX252 | STC-MBS322U3V | STC-MCS322U3V | – | ||||||
4M | 89 fps | 2048 × 2048 | 1 | 5.5 × 5.5 | CMV4000 | STC-MBCM401U3V | STC-MCCM401U3V | STC-MBCM401U3V-NIR | ||
5M | 35.8 fps | 2448 × 2048 | 2/3 | 3.45 × 3.45 | IMX264 | STC-MBS500U3V | STC-MCS500U3V | – | ||
75.7 fps | IMX250 | STC-MBS510U3V | STC-MCS510U3V | – | ||||||
14 fps | 2592 × 1944 | 1/2.5 | 2.2 × 2.2 | MT9P031 | CS | Rolling Shutter, USB3.0Vision not available |
STC-MBA5MUSB3 | STC-MCA5MUSB3 | – | |
8.9M | 32.2 fps | 4096 × 2160 | 1 | 3.45 × 3.45 | IMX267 | C | USB3Vision Available |
STC-MBS881U3V | STC-MCS881U3V | – |
42.3 fps | IMX255 | STC-MBS891U3V | STC-MCS891U3V | – | ||||||
12M | 23.4 fps | 4096 × 3000 | 1.1 | IMX304 | STC-MBS122BU3V | STC-MCS122BU3V | – | |||
30.5 fps | IMX253 | STC-MBS123BU3V | STC-MCS123BU3V | – |
Accessories
Type | Specification | Applicable Model | Order code |
---|---|---|---|
Screw Lock USB3.0 Cables
2
Please
make sure that USB 3.0 cables operate correctly under your environment
beforehand |
2 m, USB3.0 MicroB, with camera-side fastening screws | All USB3.0 Cameras | NU3MBASU3S-2m |
3.5 m, USB3.0 MicroB, with camera-side fastening screws | NU3MBASU3S-3.5m | ||
2 m, USB3.0 MicroB, with camera-side fastening screws, robot cables | NU3MBASU3B-2m | ||
3.5 m,USB3.0 MicroB, with camera-side fastening screws, robot cables | NU3MBASU3B-3.5m | ||
CS to C-Mount Conversion Adapter | – | CS Mount Series | CS-C-R |
Tripod Mount | – | Except for STC-MCE/MBE132U3V, STC-MBA/MCA5MUSB |
TP-JVA |
Software
Name | Supported models | Contents | Supported OS/Development environment | Version | Date Updated | File Type/Size |
---|---|---|---|---|---|---|
Sentech SDK Package (v1.0.5) |
USB3 Vision/GigE Vision/ CoaXPress models |
Windows driver Windows SDK
|
Supported OS
Development Environment
|
Win_v1.0.5 | 28.09.2018 | ZIP/322 MB |
Linux SDK
|
Supported OS
|
Ubuntu1604-x86_64_v1.0.5 | 13.11.2018 | tgz/52.6 MB | ||
Supported OS
|
Ubuntu1604-ARM64_v1.0.5 | 13.11.2018 | tgz/52.2 MB | |||
Supported OS
|
Ubuntu1804-x86_64_v1.0.5 | 13.11.2018 | tgz/52.5 MB | |||
Supported OS
|
CentOS7-x86_64_v1.0.5 | 13.11.2018 | tgz/52.9 MB | |||
Supported OS
|
Debian9-x86_64_v1.0.5 | 13.11.2018 | tgz/52.5 MB | |||
Supported OS
|
Raspbian9_v1.0.5 | 13.11.2018 | tgz/51.9 MB | |||
MacOS SDK
|
Supported OS
|
MacOSX_v1.0.5 | 13.11.2018 | pkg/79.9 MB |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me USB3.0 Series

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for USB3.0 Series
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
What is USB?
Universal Serial Bus (USB) is an industry standard developed in the mid-1990s that defines the cables, connectors and communications protocols used in a bus for connection, communication and power supply between computers and electronic devices. USB was designed to standardize the connection of computer peripherals (including keyboards, pointing devices, digital cameras, printers, portable media players, disk drives and network adapters) to personal computers, both to communicate and to supply electric power. It has become commonplace on other devices, such as smartphones, PDAs and video game consoles. USB has effectively replaced a variety of earlier interfaces, such as serial and parallel ports, as well as separate power chargers for portable devices. As of 2008, approximately six billion USB ports and interfaces were in the global marketplace, and about 2 billion were being sold each year.
What is USB 3.0?
USB 3.0 was released in November 2008. The standard defines a new "SuperSpeed" mode with a signalling speed of 5 Gbit/s and a usable data rate of up to 4 Gbit/s. USB 3 is usually colored blue. USB 3.0 reduces the time required for data transmission, thereby reducing power consumption, and is backwards compatible with USB 2.0. The USB 3.0 Promoter Group announced on 17 November 2008 that the specification of version 3.0 had been completed and had made the transition to the USB Implementers Forum (USB-IF), the managing body of USB specifications. This move effectively opened the specification to hardware developers for implementation in products. The new "SuperSpeed" bus provides a fourth transfer mode at 5.0 Gbit/s (raw data rate), in addition to the modes supported by earlier versions. The payload throughput is 4 Gbit/s (using 8b/10b encoding), and the specification considers it reasonable to achieve around 3.2 Gbit/s (0.4 GB/s or 400 MB/s), which should increase with future hardware advances. Communication is full-duplex during SuperSpeed; in the modes supported previously, by 1.x and 2.0, communication is half-duplex, with direction controlled by the host.
What is USB3 VISION?
The USB3 Vision interface is based on the standard USB 3.0 interface and uses USB 3.0 ports that will soon be standard on most PCs (with Windows 7 service pack and Windows 8 native support expected soon). Components from different manufacturers will easily communicate with each other. The standard is currently in version 1.0. Features: High bandwidth in excess of 350 MB/s; Easy-to-use plug and play interface; Power and data over the same passive cable to five meters (more with active cables); Uses GenICamTM generic programming interface.
What is CMOS?
Complementary metal–oxide–semiconductor (CMOS) /ˈsiːmɒs/ is a technology for constructing integrated circuits. CMOS technology is used in microprocessors, microcontrollers, static RAM, and other digital logic circuits. CMOS technology is also used for several analog circuits such as image sensors (CMOS sensor), data converters, and highly integrated transceivers for many types of communication. Frank Wanlass patented CMOS in 1963 (US patent 3,356,858). CMOS is also sometimes referred to as complementary-symmetry metal–oxide–semiconductor (or COS-MOS). The words "complementary-symmetry" refer to the fact that the typical digital design style with CMOS uses complementary and symmetrical pairs of p-type and n-type metal oxide semiconductor field effect transistors (MOSFETs) for logic functions. Two important characteristics of CMOS devices are high noise immunity and low static power consumption. Since one transistor of the pair is always off, the series combination draws significant power only momentarily during switching between on and off states. Consequently, CMOS devices do not produce as much waste heat as other forms of logic, for example transistor–transistor logic (TTL) or NMOS logic, which normally have some standing current even when not changing state. CMOS also allows a high density of logic functions on a chip. It was primarily for this reason that CMOS became the most used technology to be implemented in VLSI chips. The phrase "metal–oxide–semiconductor" is a reference to the physical structure of certain field-effect transistors, having a metal gate electrode placed on top of an oxide insulator, which in turn is on top of a semiconductor material. Aluminium was once used but now the material is polysilicon. Other metal gates have made a comeback with the advent of high-k dielectric materials in the CMOS process, as announced by IBM and Intel for the 45 nanometre node and beyond.
What is resolution?
Image resolution is the detail an image holds. The term applies to raster digital images, film images, and other types of images. Higher resolution means more image detail. Image resolution can be measured in various ways. Basically, resolution quantifies how close lines can be to each other and still be visibly resolved. Resolution units can be tied to physical sizes (e.g. lines per mm, lines per inch), to the overall size of a picture (lines per picture height, also known simply as lines, TV lines, or TVL), or to angular subtenant. Line pairs are often used instead of lines; a line pair comprises a dark line and an adjacent light line. A line is either a dark line or a light line. A resolution 10 lines per millimeter means 5 dark lines alternating with 5 light lines, or 5 line pairs per millimeter (5 LP/mm). Photographic lens and film resolution are most often quoted in line pairs per millimeter.