SX (690 V) | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to SX (690 V)

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SX (690 V)

  • SX-series (690 V) Variable Frequency Drives Datasheet
  • Thank you for downloading the SX-series (690 V) Variable Frequency Drives Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Force and flow in harmony

Designed to drive any high power application from 90 kW up to 1 MW, the new SX series of compact inverters features embedded application dedicated functionality plus logic programming and customizable LCD information to give you all the control flexibility required for applications ranging from high torque to smooth flow and pressure control.

  • 500 V to 690 V power supply from 90 kW up to 1 MW
  • IP54 full range
  • Compact design and robustness
  • Built-in EMC filter for complete family and fuses from 200 kW
  • Safety according EN13849-1 and EN62061 standards
  • Logic programmability
  • Hardware customization
  • Communication options (EtherCAT, PROFINET, Modbus, DeviceNet, PROFIBUS, Modbus TCP)
Specifications & ordering info

Ordering information

SX

Specifications

Order code

Voltage

Heavy duty

Normal duty

IP54 model

IP20 model

Direct torque control

V/F

Direct torque control

V/F

690 V

75 kW

72 A

90 kW

90 A

SX-D6090-EF

SX-D6090-EV

-

-

90 kW

87 A

110 kW

109 A

SX-D6110-EF

SX-D6110-EV

110 kW

117 A

132 kW

146 A

SX-D6132-EF

SX-D6132-EV

132 kW

140 A

160 kW

175 A

SX-D6160-EF

SX-D6160-EV

160 kW

160 A

200 kW

200 A

SX-D6200-E1F

SX-D6200-E1V

200 kW

200 A

250 kW

250 A

SX-D6250-E1F

SX-D6250-E1V

SX-A6250-EF

SX-A6250-EV

250 kW

240 A

315 kW

300 A

SX-D6315-E1F

SX-D6315-E1V

SX-A6315-EF

SX-A6315-EV

315 kW

300 A

355 kW

375 A

SX-D6355-E1F

SX-D6355-E1V

SX-A6355-EF

SX-A6355-EV

315 kW

344 A

450 kW

430 A

SX-D6450-E1F

SX-D6450-E1V

SX-A6450-EF

SX-A6450-EV

355 kW

400 A

500 kW

500 A

SX-D6500-E1F

SX-D6500-E1V

SX-A6500-EF

SX-A6500-EV

450 kW

480 A

600 kW

600 A

SX-D6600-E1F

SX-D6600-E1V

SX-A6600-EF

SX-A6600-EV

500 kW

520 A

630 kW

650 A

SX-D6630-E1F

SX-D6630-E1V

SX-A6630-EF

SX-A6630-EV

600 kW

576 A

710 kW

720 A

SX-D6710-E1F

SX-D6710-E1V

SX-A6710-EF

SX-A6710-EV

650 kW

640 A

800 kW

800 A

SX-D6800-E1F

SX-D6800-E1V

SX-A6800-EF

SX-A6800-EV

710 kW

720 A

900 kW

900 A

SX-D6900-E1F

SX-D6900-E1V

SX-A6900-EF

SX-A6900-EV

800 kW

800 A

1,000 kW

1,000 A

SX-D61K0-E1F

SX-D61K0-E1V

SX-A61K0-EF

SX-A61K0-EV

A Panel kit

Type

Description

Function

Order code

Panel kit

Panel kit

Complete panel kit including operator

SX-OP02-00-E

Blank panel kit

Complete panel kit including a blank operator

SX-OP02-01-E

Operator

Handheld control panel

Complete handheld control panel

SX-OPHH-00-E

Digital operator

Inverter digital operator

SX-OP01-00-E

Blank operator

Blank operator

SX-OP01-11-E

I/O option board

Description

Function

Order code

Additional I/O option

Provides 3 extra relay outputs and 3 additional digital inputs

01-3876-01

Crane option

Dedicated option board for crane application, including additional I/O and functions

01-3876-07

Communication option board

Description

Function

Order code

RS232/485

MODBUS RTU serial communication by RS232 or RS485 interface with galvanic isolation

01-3876-04

PROFIBUS-DP

Used for operating the inverter through PROFIBUS-DP communication with the host controller

01-3876-05

DeviceNet

Used for operating the inverter through DeviceNet communication with the host controller

01-3876-06

Modbus/TCP, Ethernet

Used for operating the inverter through Modbus/TCP communication with the host controller

01-3876-09

EtherCAT

Used for operating the inverter through EtherCAT communication with the host controller

01-3876-10

PROFINET (1-port)

Used for operating the inverter through PROFINET communication with the host controller

01-3876-11

PROFINET (2-ports)

01-3876-12

Encoder feedback option card

Description

Function

Order code

Encoder option

Used for connection of the actual motor speed via encoder.

Up to 100 kHz with TTL and HTL incremental encoders with 5/24 V power supply

01-3876-03

PTC/PT100 option card

Description

Function

Order code

Thermal protection

Allows to connect a motor thermistor to the inverter

01-3876-08

Braking chopper and braking resistor

All inverter sizes could be fitted with an optional built-in brake chopper from factory but is not possible to install it later. The choice of the resistor depends on the application switch-on duration and duty-cycle. Following tables describes the activation level of the built-in braking chopper and the minimum resistor that could be used depending on the input voltage.

 

Rmin for different input voltage ( Ω)

Order code

500-525 VAC

550-600 VAC

660-690 VAC

4.9

5.7

6.5

SX-D6090-EF

4.9

5.7

6.5

SX-D6110-EF

4.9

5.7

6.5

SX-D6132-EF

4.9

5.7

6.5

SX-D6160-EF

2 × 4.9

2 × 5.7

2 × 6.5

SX-D6200-EF

2 × 4.9

2 × 5.7

2 × 6.5

SX-D6250-EF

2 × 4.9

2 × 5.7

2 × 6.5

SX-D6315-EF

2 × 4.9

2 × 5.7

2 × 6.5

SX-D6355-EF

3 × 4.9

3 × 5.7

3 × 5.7

SX-D6450-EF

3 × 4.9

3 × 5.7

3 × 5.7

SX-D6500-EF

4 × 4.9

4 × 5.7

4 × 5.7

SX-D6600-EF

4 × 4.9

4 × 5.7

4 × 5.7

SX-D6630-EF

6 × 4.9

6 × 5.7

6 × 5.7

SX-D6710-EF

6 × 4.9

6 × 5.7

6 × 5.7

SX-D6800-EF

6 × 4.9

6 × 5.7

6 × 5.7

SX-D6900-EF

6 × 4.9

6 × 5.7

6 × 5.7

SX-D61K0-EF

 

Supply voltage (VAC)

Built-in brake chopper trigger level (VDC)

500-525

860

550-600

1,000

660-690

1,150

Output coils

Output coils above SX-D4132-E should be order from factory as they should be installed inside of the cabinet

Voltage

Inverter model

Rated current

Inductance

Rated voltage

Max carrier

Max. output frequency

Max. temp

Order code

690 V

SX-D6090-EF

90 A

0.1 mH

800 V

6 kHz

200 Hz

40ºC

473169 00

SX-D6110-EF

146 A

0.05 mH

6 kHz

200 Hz

473170 00

SX-D6132-EF

SX-D6160-EF

175 A

0.05 mH

6 kHz

200 Hz

473171 00

Overshoot clamp

Note: Only two types of overshoot clamps could be order for after mounting

Inverter

Function

Order code

SX-6090 to SX-6160

Together with the output coils, the overshoot clamp restricts the voltage and the dV/dt on the motor winding.
Inverters must be ordered including the option DC+/DC- connectors.

52163

SX-6200 to SX-61K0

Together with the output coils, the overshoot clamp restricts the voltage and the dV/dt on the motor winding.
Doesn´t require the “DC+/DC-” option.

52220

Computer software

Installation

Order code

Configuration and monitoring software tool

CX-Drive

Configuration and monitoring software tool

CX-One

Software tool for energy saving calculation

€Saver

Specifications

 

Three-phase: SX-_6__-E_

90

110

132

160

200

250

315

355

450

500

600

630

710

800

900

1K0

Motor
kW1

For HD setting

75

90

110

132

160

200

250

315

315

355

450

500

600

650

710

800

For ND setting

90

110

132

160

200

250

315

355

450

500

600

630

710

800

900

1,000

Output
characteristics

Max output current (A)

108

131

175

210

252

300

360

450

516

600

720

780

900

1,032

1,080

1,200

Rated output current (A) at HD

72

87

117

140

160

200

240

300

344

400

480

520

576

640

720

800

Rated output current (A) at ND

90

109

146

175

200

250

300

375

430

500

600

650

720

800

900

1,000

Output voltage

0 to Mains supply voltage

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 500 to 690 V, 50/60 Hz

Allowable voltage fluctuation

10% to -15%

Allowable frequency fluctuation

45 to 65 Hz

Dimensions

 

Degree of protection

Drive model

H

W

D

 

IP20

SX-A6250 to SX-A6355

1,176

500

450

 

SX-A6450 to SX-A6600

1,176

730

450

SX-A6630 to SX-A6800

1,176

1,100

450

SX-A6900 to SX-A61K0

1,176

1,365

450

IP54

SX-D6090 to SX-D6200

952.5

344.5

314

SX-D6250 to SX-D6355

2,250

600

600

SX-D6450 to SX-D6600

2,250

900

600

SX-D6630 to SX-D6800

2,250

1,200

600

SX-D6900 to SX-D61K0

2,250

1,500

600


1. Based on a standard 4-pole motor for maximum applicable motor output

1. Based on a standard 4-pole motor for maximum applicable motor output

Software

CX-Drive

cx-drive2 prod
Reduce the time and complexity of configuring, commissioning and maintaining servos and inverters with a single software tool. CX-Drive includes support for features in the new Accurax G5 servo system and MX2 inverter.

CX-One

cx-one screen prod
CX-One software allows users to build, configure and program a host of devices such as PLCs, HMIs and motion-control systems and networks using just one software package with one installation and license number. This greatly reduces the complexity of the configuration and allows automation systems to be programmed or configured with minimal training.
Downloads

Software

download

Energy Saving v1.5.0.3 Software

en ZIP 104 MB
o

Please or get direct access to download this document

Show all software

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events