SX (400 V) | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to SX (400 V)

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SX (400 V)

  • SX-series (400 V) Variable Frequency Drives Datasheet
  • Thank you for downloading the SX-series (400 V) Variable Frequency Drives Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

Force and Flow in Harmony

The SX inverter is designed to drive high power applications, anything from pumps, fans, compressors or blowers through to closed loop vector control required by cranes, crushers, mills or mixers. The standard inverter has built-in application oriented software and it's hardware design provides flexibility to the user.

  • 400V power supply from 0.75 kW up to 1,400 kW
  • New operator with Real-Time Clock
  • Optional control panel with Bluetooth
  • PM motor control
  • Compact design IP20 & IP54 full range
  • Built-in Filter according to C3 Class and fuses from 220 kW
  • Safety EN62061 standards STO SIL2
  • Load curve control
  • Logic programmability
  • Built-in special application functionality as Multi-pump control or Crane applications
  • Hardware customisation (Main switch, Liquid cooling, 12-pulse rectifier, … )
  • Fieldbus communications: EtherCAT, PROFINET, Modbus, DeviceNet, PROFIBUS, Modbus TCP
Specifications & ordering info

Ordering information

SX

Specifications

Order code

Voltage

Heavy duty

Normal duty

IP54 model

IP20 model

Direct torque control

V/F

Direct torque control

V/F

400 V

0.55 kW

2.0 A

0.75 kW

2.5 A

SX-D40P7-EF

SX-D40P7-EV

-

-

1.1 kW

3.2 A

1.5 kW

4.0 A

SX-D41P5-EF

SX-D41P5-EV

1.5 kW

4.8 A

2.2 kW

6.0 A

SX-D42P2-EF

SX-D42P2-EV

2.2 kW

6.0 A

3 kW

7.5 A

SX-D43P0-EF

SX-D43P0-EV

3 kW

7.6 A

4 kW

9.5 A

SX-D44P0-EF

SX-D44P0-EV

4 kW

10.4 A

5.5 kW

13 A

SX-D45P5-EF

SX-D45P5-EV

5.5 kW

14.4 A

7.5 kW

18 A

SX-D47P5-EF

SX-D47P5-EV

7.5 kW

21 A

11 kW

26 A

SX-D4011-EF

SX-D4011-EV

11 kW

25 A

15 kW

31 A

SX-D4015-EF

SX-D4015-EV

15 kW

29.6 A

18.5 kW

37 A

SX-D4018-EF

SX-D4018-EV

18.5 kW

37 A

22 kW

46 A

SX-D4022-EF

SX-D4022-EV

22 kW

49 A

30 kW

61 A

SX-D4030-EF

SX-D4030-EV

30 kW

59 A

37 kW

74 A

SX-D4037-EF

SX-D4037-EV

37 kW

72 A

45 kW

90 A

SX-D4045-EF

SX-D4045-EV

45 kW

87 A

55 kW

109 A

SX-D4055-EF

SX-D4055-EV

55 kW

117 A

75 kW

146 A

SX-D4075-EF

SX-D4075-EV

75 kW

140 A

90 kW

175 A

SX-D4090-EF

SX-D4090-EV

90 kW

168 A

110 kW

210 A

SX-D4110-EF

SX-D4110-EV

110 kW

200 A

132 kW

250 A

SX-D4132-EF

SX-D4132-EV

132 kW

240 A

160 kW

300 A

SX-D4160-E1F

SX-D4160-E1V

SX-A4160-EF

SX-A4160-EV

160 kW

300 A

200 kW

375 A

SX-D4200-E1F

SX-D4200-E1V

SX-A4200-EF

SX-A4200-EV

200 kW

344 A

220 kW

430 A

SX-D4220-E1F

SX-D4220-E1V

SX-A4220-EF

SX-A4220-EV

220 kW

400 A

250 kW

500 A

SX-D4250-E1F

SX-D4250-E1V

SX-A4250-EF

SX-A4250-EV

250 kW

480 A

315 kW

600 A

SX-D4315-E1F

SX-D4315-E1V

SX-A4315-EF

SX-A4315-EV

315 kW

520 A

355 kW

650 A

SX-D4355-E1F

SX-D4355-E1V

SX-A4355-EF

SX-A4355-EV

355 kW

600 A

400 kW

750 A

SX-D4400-E1F

SX-D4400-E1V

SX-A4400-EF

SX-A4400-EV

400 kW

688 A

450 kW

860 A

SX-D4450-E1F

SX-D4450-E1V

SX-A4450-EF

SX-A4450-EV

450 kW

800 A

500 kW

1,000 A

SX-D4500-E1F

SX-D4500-E1V

SX-A4500-EF

SX-A4500-EV

500 kW

960 A

630 kW

1,200 A

SX-D4630-E1F

SX-D4630-E1V

SX-A4630-EF

SX-A4630-EV

630 kW

1,200 A

800 kW

1,500 A

SX-D4800-E1F

SX-D4800-E1V

SX-A4800-EF

SX-A4800-EV

Panel kit

Type

Description

Function

Order code

Panel kit

Panel kit

Complete panel kit including operator

SX-OP02-00-E

Blank panel kit

Complete panel kit including a blank operator

SX-OP02-01-E

Operator

External control panel

External control panel (SX-D40P7 to SX-D47P5)

SX-OP02-71-E

External blank panel

External blank panel (SX-D4011 to SX-D4022)

SX-OP02-81-E

Handheld control panel

Complete handheld control panel

SX-OPHH-00-E

Digital operator

Inverter digital operator

SX-OP01-00-E

Blank operator

Blank operator

SX-OP01-11-E

I/O option board

Description

Function

Order code

Additional I/O option

Provides 3 extra relay outputs and 3 additional digital inputs

01-3876-01

Crane option

Dedicated option board for crane application, including additional I/O and functions

01-3876-07

Communication option board

Description

Function

Order code

RS232/485

MODBUS RTU serial communication by RS232 or RS485 interface with galvanic isolation

01-3876-04

PROFIBUS-DP

Used for operating the inverter through PROFIBUS-DP communication with the host controller

01-3876-05

DeviceNet

Used for operating the inverter through DeviceNet communication with the host controller

01-3876-06

Modbus/TCP, Ethernet

Used for operating the inverter through Modbus/TCP communication with the host controller

01-3876-09

EtherCAT

Used for operating the inverter through EtherCAT communication with the host controller

01-3876-10

PROFINET (1-port)

Used for operating the inverter through PROFINET communication with the host controller

01-3876-11

PROFINET (2-ports)

01-3876-12

Encoder feedback option card

Description

Function

Order code

Encoder option

Used for connection of the actual motor speed via encoder.

Up to 100 kHz with TTL and HTL incremental encoders with 5/24 V power supply

01-3876-03

PTC/PT100 option card

Description

Function

Order code

Thermal protection

Allows to connect a motor thermistor to the inverter

01-3876-08

Braking chopper and braking resistor

All inverter sizes could be fitted with an optional built-in brake chopper from factory but is not possible to install it later. The choice of the resistor depends on the application switch-on duration and duty-cycle. Following tables describes the activation level of the built-in braking chopper and the minimum resistor that could be used depending on the input voltage.

R for different input voltage ( Ω)

Order code

R for different input votlage ( Ω)

Order code

220-240 VAC

380-415 VAC

440-480 VAC

220-240 VAC

380-415 VAC

440-480 VAC

43

43

50

SX-40P7

3.8

3.8

4.4

SX-4075

43

43

50

SX-41P5

3.8

3.8

4.4

SX-4090

43

43

50

SX-42P2

2.7

2.7

3.1

SX-4110

43

43

50

SX-43P0

2.7

2.7

3.1

SX-4132

43

43

50

SX-44P0

2 × 3.8

2 × 3.8

2 × 4.4

SX-4160

43

43

50

SX-45P5

2 × 3.8

2 × 3.8

2 × 4.4

SX-4200

43

43

50

SX-47P5

2 × 2.7

2 × 2.7

2 × 3.1

SX-4220

26

26

30

SX-4011

2 × 2.7

2 × 2.7

2 × 3.1

SX-4250

26

26

30

SX-4015

3 × 2.7

3 × 2.7

3 × 3.1

SX-4315

17

17

20

SX-4018

3 × 2.7

3 × 2.7

3 × 3.1

SX-4355

17

17

20

SX-4022

3 × 2.7

3 × 2.7

3 × 3.1

SX-4400

9.7

9.7

N/A

SX-4030

4 × 2.7

4 × 2.7

4 × 3.1

SX-4450

9.7

9.7

N/A

SX-4037

4 × 2.7

4 × 2.7

4 × 3.1

SX-4500

3.8

3.8

4.4

SX-4045

6 × 2.7

6 × 2.7

6 × 3.1

SX-4630

3.8

3.8

4.4

SX-4055

-

 

Supply voltage (VAC)

Built-in brake chopper trigger level (VDC)

220-240

380

380-415

660

440-480

780

Output coils

Output coils above SX-D4132-E should be order from factory as they should be installed inside of the cabinet

Voltage

Inverter model

Rated current

Inductance

Rated voltage

Max. carrier

Max. output frequency

Max. temp

Order code

400 V

SX-40P7-E

2.8 A

1.5 mH

800 V

10 KHz

200 Hz

40ºC

473160 00

SX-41P5-E

4.4 A

1.0 mH

473161 00

SX-42P2-E

6.6 A

0.65 mH

473162 00

SX-43P0-E

11.0 A

0.4 mH

473163 00

SX-44P0-E

SX-45P5-E

14.3 A

0.3 mH

473164 00

SX-47P5-E

18.2 A

0.25 mH

473165 00

SX-4011-E

26.4 A

0.175 mH

6 KHz

473166 00

SX-4015-E

32 A

0.15 mH

473167 00

SX-4018-E

65 A

0.1 mH

473168 00

SX-4022-E

SX-4030-E

SX-4037-E

90 A

0.1 mH

473169 00

SX-4045-E

SX-4055-E

146 A

0.05 mH

473170 00

SX-4075-E

SX-4090-E

175 A

0.05 mH

473171 00

SX-4110-E

275 A

0.032 mH

1.5 KHz

100 Hz

473172 00

SX-4132-E

Overshoot clamp

Note: Only two types of overshoot clamps could be order for after mounting

Inverter

Function

Order code

SX-40P7 to SX-4132

Together with the output coils, the overshoot clamp restricts the voltage and the dV/dt on the motor winding.
Inverters must be ordered including the option DC+/DC- connectors.

52163

SX-4160 to SX-4800

Together with the output coils, the overshoot clamp restricts the voltage and the dV/dt on the motor winding.
Doesn´t require the “DC+/DC-” option.

52220

Computer software

Installation

Order code

Configuration and monitoring software tool

CX-Drive

Configuration and monitoring software tool

CX-One

Software tool for energy saving calculation

€Saver

Specifications

 

Three-phase: SX- _ 4 ___ -E _

0P7

1P5

2P2

3P0

4P0

5P5

7P5

011

015

018

022

030

037

045

055

Motor kW1

For HD setting

0.55

1.1

1.5

2.2

3

4

5.5

7.5

11

15

18.5

22

30

37

45

For ND setting

0.75

1.5

2.2

3

4

5.5

7.5

11

15

18.5

22

30

37

45

55

Output
characteristics

Max output current (A) _ -EF

3.8

6.0

9.0

11.3

14.3

19.5

27.0

39.0

46.0

55.0

69.0

92.0

111

108

131

Max output current (A) _ -EV

3.0

4.8

7.2

9.0

11.4

15.6

21.6

31.0

37.0

44.0

55.0

73.0

89.0

108

131

Rated output current (A) at HD

2.0

3.2

4.8

6.0

7.6

10.4

14.4

21.0

25.0

29.6

37.0

49.0

59.0

72.0

87.0

Rated output current (A) at ND

2.5

4.0

6.0

7.5

9.5

13.0

18.0

26.0

31.0

37.0

46.0

61.0

74.0

90.0

109

Output voltage

0 to Mains supply voltage

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 230 to 480 V 50/60 Hz

Allowable voltage fluctuation

10% to -15% (-10% at 230V)

Allowable frequency fluctuation

45 to 65 Hz

Three-phase: SX- _ 4 ___ -E _

075

090

110

132

160

200

220

250

315

355

400

450

500

630

800

Motor
kW2

For HD setting

55

75

90

110

132

160

200

220

250

315

355

400

450

500

630

For ND setting

75

90

110

132

160

200

220

250

315

355

400

450

500

630

800

Output
characteristics

Max output current (A) _ -EF

175

210

252

300

360

450

516

600

720

780

900

1,032

1,200

1,440

1,800

Max output current (A) _ -EV

175

210

252

300

360

450

516

600

720

780

900

1,032

1,200

1,440

1,800

Rated output current (A) at HD

117

140

168

200

240

300

344

400

480

520

600

688

800

960

1,200

Rated output current (A) at ND

146

175

210

250

300

375

430

500

600

650

750

860

1,000

1,200

1,500

Output voltage

0 to Mains supply voltage

Max. output frequency

400 Hz

Power
supply

Rated input voltage and frequency

3-phase 230 to 480 V 50/60 Hz

Allowable voltage fluctuation

10% to -15% (-10% at 230V)

Allowable frequency fluctuation

45 to 65 Hz

Dimensions

 

Degree of protection

Drive model

H

W

D

 

IP20

SX-A4160 to SX-A4200

1,036

500

390

 

 

SX-A4220 to SX-A4250

1,036

500

450

SX-A4315 to SX-A4400

1,036

730

450

SX-A4450 to SX-A4500

1,036

1,100

450

SX-A4630 to SX-A4800

1,036

1,560

450

IP54

SX-D40P7 to SX-D47P5

416

202.6

200

SX-D4011 to SX-D4022

512

178

292.1

SX-D4030 to SX-D4037

590

220

295

SX-D4045 to SX-D4090

950

284.5

314

SX-D4110 to SX-D4132

950

344.5

314

SX-D4160 to SX-D4250

2,250

600

600

SX-D4315 to SX-D4400

2,250

900

600

SX-D4450 to SX-D4500

2,250

1,200

600

SX-D4630 to SX-D4800

2,250

1,800

600


1. Based on a standard 4-pole motor for maximum applicable motor output

2. Based on a standard 4-pole motor for maximum applicable motor output

1. Based on a standard 4-pole motor for maximum applicable motor output

2. Based on a standard 4-pole motor for maximum applicable motor output

Downloads

Software

download

Energy Saving v1.5.0.3 Software

en ZIP 104 MB
o

Please or get direct access to download this document

Show all software

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events