Safety Door Switches
Filter by
F3S-TGR-N_C | F3S-TGR-N_R | F3S-TGR-N_M/-N_U | F3S-TGR-S_A/-S_D | F3S-TGR-N_X | D40Z | D40A | D4NS | D4GS | F3S-TGR-KM15 /-KM16 /-KH16 | D4BS | D4NL | D4SL-N | F3S-TGR-KHL_ | D40ML | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
Metal Plastic | Metal Plastic | Plastic | Metal Plastic | Metal | Plastic | Plastic | Plastic | Plastic | Plastic Stainless steel Metal head | Metal | Plastic | Plastic Metal head | Stainless steel | Metal Plastic Stainless steel | |
2NC/1NO | 1NC/1NO 2NC 2NC/1NO | 2NC/1NO | 2NC | 2NC/1NO | 2NC/1NO | 2NC/1NO | 1NC/1NO 2NC 2NC/1NC 3NC | 1NC/1NO 2NC 2NC/1NO 3NC | 2NC/1NO 3NC | 1NC/1NO 2NC | NC and NO combinations | NC and NO combinations | 2NC/1NO + 2NC/1NO | - | |
- | - | - | - | - | - | - | - | - | - | - | 1300 N | 1300 N | 2000 N 3000 N | 600 N 900 N 950 N 1500 N | |
5 m pre-wired 10 m pre-wired M12 connector pigtail | 5 m pre-wired 10 m pre-wired M8 connector M12 connector pigtail | 5 m pre-wired 10 m pre-wired M12 connector pigtail | 5 m pre-wired 10 m pre-wired M12 connector pigtail | 5 m pre-wired 10 m pre-wired M8 connector | 2 m pre-wired 5 m pre-wired | 2 m pre-wired 5 m pre-wired M12 connector pigtail | M12 connector M20 connector G1/2 1/2-14NPT PG 13.5 | 1 m pre-wired 3 m pre-wired 5 m pre-wired | M20 connector | M20 connector G1/2 1/2-14NPT PG 13.5 | M20 connector G1/2 PG 13.5 | M20 connector G1/2 1/2-14NPT | M20 connector | 5 m pre-wired 10 m pre-wired M12 connector | |
IP67 IP69K | IP67 IP69K | IP67 IP69K | IP67 IP69K | IP67 | IP67 | IP67 | IP67 | IP67 | IP69K | IP67 | IP67 | IP67 | IP69K | IP67 IP69K | |
F3S-TGR-N_C | F3S-TGR-N_R | F3S-TGR-N_M/-N_U | F3S-TGR-S_A/-S_D | F3S-TGR-N_X | D40Z | D40A | D4NS | D4GS | F3S-TGR-KM15 /-KM16 /-KH16 | D4BS | D4NL | D4SL-N | F3S-TGR-KHL_ | D40ML |
-
F3S-TGR-N_C
Hall coded non-contact for monitoring the status of guarding doors
-
F3S-TGR-N_R
Reed-type non contact door switch
-
F3S-TGR-N_M/-N_U
RFID non-contact door switch
-
F3S-TGR-S_A/-S_D
Standalone non-contact door switch
-
F3S-TGR-N_X
Explosion proof non-contact switches
-
D40Z
Non-contact door switch with integrated monitoring and self-diagnostics
-
D40A
Non-contact door switch
-
D4NS
Key-operated door switch in plastic housing
-
D4GS
Key-operated door switch in slim housing
-
F3S-TGR-KM15 /-KM16 /-KH16
Safety door switches with stainless steel head or full stainless steel body
-
D4BS
Key-operated door switch in metal housing
-
D4NL
Guard-locking door switch in plastic housing
-
D4SL-N
Guard-lock safety door switch
-
F3S-TGR-KHL_
Stainless steel guard-lock safety door switch
-
D40ML
Compact non-contact door switch/flexible safety unit