
S8TS
Industrial use, modular power supply for multiple configurations
The S8TS is an expandable power supply; standard units can easily be snapped together in parallel to provide you with ultimate flexibility. Expandable up to 4 units, it can deliver a total power of 240W at 24VDC or a multi-output configuration.
- Improves system reliability by building up N+1 redundancy
- Standard unit; 60 W at 24 VDC, 30 W at 12 VDC and 25 W at 5 VDC
- Battery back-up unit protects against power outage
- Buffer unit protects against power glitches and outage
- EMI Class B, UL Class 2, UL Class 1 division 2
Specifications & ordering info
Product | Type | Mounting method | Phase | Power output | Efficiency | Output voltage | Rated output current | Temperature range | Features | Terminal | Communication port(s) | Alarm function | Number of output branches | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Modular | DIN rail | Single | 25 W | 62 % | 5 V | 5 A | -25-65 °C | UL class 2 | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 25 W per unit, 100 to 240 VAC input, 5VDC 5A output, DIN rail mounting, can be combined with other units to give a choice of output voltages, units can be connected for isolated operation only using S8TS-BUS02 (order separately) | |
Modular | DIN rail | Single | 25 W | 62 % | 5 V | 5 A | -25-65 °C | UL class 2, With bus line connectors | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 25W, 5VDC 5A output, DIN rail mounting, can be combined with other units for mulitple output voltages, isolated operation possible using S8TS-BUS02 (order separately), connector terminal, without bus line connector | |
Modular | DIN rail | Single | 30 W | 70 % | 12 V | 2.5 A | -25-65 °C | UL class 2 | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 30W 12 VDC 2.5A output, DIN rail mounting, screw terminals, modular PSU for multiple configurations, without bus line connector | |
Modular | DIN rail | Single | 30 W | 70 % | 12 V | 2.5 A | -25-65 °C | UL class 2, With bus line connectors | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 30W 12 VDC 2.5A output, DIN rail mounting, screw terminals, modular PSU for multiple configurations, with bus line connector | |
Modular | DIN rail | Single | 30 W | 70 % | 12 V | 2.5 A | -25-65 °C | UL class 2 | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 30W 12 VDC 2.5A output, DIN rail mounting, connector terminals, modular PSU for multiple configurations, without bus line connector | |
Modular | DIN rail | Single | 30 W | 70 % | 12 V | 2.5 A | -25-65 °C | UL class 2, With bus line connectors | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 30W 12 VDC 2.5A output, DIN rail mounting, connector terminals, modular PSU for multiple configurations, with bus line connector | |
Modular | DIN rail | Single | 60 W | 75 % | 24 V | 2.5 A | -25-65 °C | UL class 2 | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100 to 240 VAC input, 60 W 24 VDC 2.5A output, DIN rail mounting, screw terminals, modular PSU for multiple configurations, without bus line connector | |
Modular | DIN rail | Single | 60 W | 75 % | 24 V | 2.5 A | -25-65 °C | UL class 2, With bus line connectors | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 60W 24VDC 2.5A output, DIN rail mounting, modular PSU for multiple configurations, with bus line connector | |
Modular | DIN rail | Single | 60 W | 75 % | 24 V | 2.5 A | -25-65 °C | UL class 2 | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 60W 24 VDC 2.5A output, DIN rail mounting, connector terminals, modular PSU for multiple configurations, without bus line connector | |
Modular | DIN rail | Single | 60 W | 75 % | 24 V | 2.5 A | -25-65 °C | UL class 2, With bus line connectors | Screw | None | - | 1 | 100-240 V | 85-264 V | Power supply, 100-240 VAC input, 60W 24 VDC 2.5A output, DIN rail mounting, connector terminals, modular PSU for multiple configurations, with bus line connector |
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me S8TS

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for S8TS
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download