Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to S8T-DCBU-01

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8T-DCBU-01

S8T-DCBU-01

Battery charger unit

The S8T-DCBU-01 battery backup block supplies 24 VDC for a fixed period of time during AC input outages to considerably improve system reliability.

  • Supplies 24 VDC for a long period of time during AC input outages
  • For system reliability improvement
  • Block power supply basic block is connected by the bus line connector
  • Simple system configuration
  • Alarms indicated on main unit and via alarm signal output

Specifications & ordering info

Ordering information

Product

Input voltage

Output voltage

Output current

 

Order code

DC back-up block

24 to 28 VDC

24 V

3.7 A/8 A

 

S8T-DCBU-01

Battery holder

S82Y-TS01

Product

Input voltage

Output voltage

Output current

Type

Order code

Basic block
(use together with the DC
back-up block)

100 to 240 VAC

24 V

2.5 A

Screw
terminal type

With bus line connectors

S8TS-06024-E1

Without bus line connectors

S8TS-06024

Connector
terminal type

With bus line connectors

S8TS-06024F-E1

Without bus line connectors

S8TS-06024F

Product

Back-up time

Overcurrent protection
operating point selector

 

Order code

Battery

8 min./3.7 A

5.7 A (typ.)

 

LC-R122R2PG

4 min./8.0 A

5.7 A (typ.)

11.7 A (typ.)

LC-R123R4PG

Note: The S8TS DC back-up block is for S8TS power supplies only.

Specifications

Item

Size in mm (H×W×D)

S8T-DCBU-01

120×43×130

Battery holder

82×185.7×222.25

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me S8T-DCBU-01

s8t-dcbu-01 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for S8T-DCBU-01

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8t-dcbu-01 prod

Personal details

S8T-DCBU-01

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation